ST provides high-performance class-D automotive audio amplifiers designed to deliver premium sound quality, high efficiency, and robust reliability for modern in-vehicle audio systems.
Benefits
- Premium audio performance with excellent THD, low noise, strong PSRR, high SNR, and low crosstalk
- Energy-efficient operation to support lower power consumption and reduced heat
- Broad scalability from single- to quad-channel solutions
- Compact designs with small-package options for space-constrained systems
- Automotive-grade robustness with integrated protection against short circuits, ESD, load dump, and over-temperature
- Advanced diagnostics and monitoring for improved system reliability
- Support for demanding applications such as premium sound systems, telematics, AVAS, eCall, head units, and digital clusters
- Ability to drive low-impedance speakers, including down to 1 Ω in parallel mode
Highlights
- Power range from 10 to 400 W peak per channel
- High switching frequency options for compact, cost-effective solutions
- Features for premium systems such as load current monitoring, voltage monitoring, spread spectrum, low latency path, and digital impedance measurement
Featured Videos
New single-channel Class-D amplifiers with unique diagnostic matrix ensures high-end audio performance
to ensure high system reliability, FDA803D and FDA903D are the latest amplifiers in our FDA80x family of automotive Class-D audio power amplifiers.Thanks to an innovative architecture that includes a low-pass output filter in the feedback loop, these devices offer high-quality sound at a reduced system cost. Moreover, supporting a very wide supply voltage range (from 3.3 to 18 V) they are the best fit for any automotive audio application including standard car audio systems to today's e-call and acoustic vehicle alerting systems (AVAS).