Product overview
Description
ST PowerStudio is a dynamic electro-thermal simulation software dedicated to power devices by ST. The software provides a comprehensive power and thermal analysis able to predict the device performance, shortening the solution design and saving time and resources. Furthermore, the tool helps to select the proper device fitting the application mission profile. ST PowerStudio is based on a very precise built-in electrical and thermal model, for each device, and thanks to an iterative calculation, taking into account the self-heating effects, it provides a highly accurate estimation of the power loss and the junction and case temperatures.-
All features
- Comprehensive power and thermal analysis
- Intuitive and user-friendly interface with grouped device controls
- Advanced product selector
- Static and dynamic mission profile
- Simulation time selection with very long mission profile duration
- Several thermal set-up input conditions
- Supports simulation without or with heatsink (allowing the user defined heatsink parameters)
- Internal self-heating model
- Virtual scopes for real-time power loss and junction/case temperatures evaluation
- Additional graphs for power loss analysis vs load current and switching frequency
- Output data for each power device
- Enables heatsink size estimation
- Output file report
- Web connectivity
- Multilanguage (English, Chinese, Japanese)
- Built-in user manual
- Free evaluation version