stelpd01

Integrated electronic power switch for power rail protection applications

STELPD01

Features an adjustable turn-on slew-rate to control the in-rush current during startup and hot-swap operations.

Wide a input voltage range from 4 to 18 V, the STELPD01 is able to precisely detect and react to overcurrent and overvoltage conditions. It also features an adjustable current limit with circuit breaker functionality.

Key features

  • Wide input voltage range: 4 to 18 V
  • 17.5 V typical output overvoltage clamp
  • 5 A maximum continuous current
  • Input undervoltage lockout
  • Adjustable slew rate for output voltage
  • Absolute maximum voltage of 23.5 V

Application examples

servers Hot-swap and hot-plug protection systems
industrial systems Industrial systems
usb type c VBUS management for USB Power Delivery and Type-C applications

Recommended resources

efuse pdf

What is an eFuse and how does it work? Learn about the key benefits of eFuses and how they help ensure safer designs and more efficient applications.

power management guide

Discover ST's portfolio of discrete and integrated power semiconductors as well as application guidelines and designer resources.

webinar high performance signal conditioning solutions

Our 1-hour webinar looks at applications for current sensing and home alarms like smoke, gas and PIR sensors as well as common configurations and practical recommendations for your design.