LMC6482
Active
Education Design Win
Rail-to-rail 16V CMOS operational amplifier, dual, GBP 2.7MHz

Download datasheet Order Direct

Product overview

Description

The LMC6482 offer rail-to-rail input and output functionality allowing this product to be used on full range input and output without limitation.

This rail to rail capability combined with excellent accuracy makes this device ideal for systems such as data acquisition, that require wide input signal range.

This is particularly useful for a low-voltage supply such as 2.7 V that the LMC6482 is able to operate with.

Thus, the LMC6482 has the great advantage of offering a large span of supply voltages, ranging from 2.7 V to 16 V. It can be used in multiple applications with a unique reference.

Low input bias current performance makes the LMC6482 perfect when used for signal conditioning in sensor interface applications. In addition, low- side and high-side current measurements can be easily made thanks to rail-to-rail functionality.

  • All features

    • Low input offset voltage: 2 mV max.
    • Rail-to-rail input and output
    • Excellent CMRR : 98 dB @ 16 V
    • Low current consumption: 900 µA max.
    • Gain bandwidth product: 2.7 MHz
    • Low supply voltage: 2.7 - 16 V
    • Unity gain stable
    • Low input bias current: 50 pA max.
    • High ESD tolerance: 4 kV HBM
    • Extended temp. range: -40 °C to +125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LMC6482

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LMC6482IDT
Active
SO-8 Industrial Ecopack3 10 2024-06-07T00:00:00.000+02:00
LMC6482IST
Active
MiniSO-8 Industrial Ecopack3 10 2024-06-07T00:00:00.000+02:00

LMC6482IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

LMC6482IST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
LMC6482IST

Distributor availability of LMC6482IST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LMC6482IDT

Distributor availability of LMC6482IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LMC6482IST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LMC6482IST

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

LMC6482IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LMC6482IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors