Product overview
Description
The TS46x are a family of operational amplifiers able to operate with voltages as low as ±1.35V and to reach a minimum of ±2Vpp of output swing when supplied with ±2.5V.
This device is well-suited for all kinds of portable and battery-supplied equipment, where low noise and low distortion are key requirements.
The TS461/2/4 offer excellent output rail-to-rail performance at an attractive cost.
-
All features
- Available in SOT23-5 micropackage
- High dynamic features
- Low noise level: 4nV/√Hz
- Large output swing (±2.4V @ VCC = ±2.5V)
- Operating range: 2.7V to 10V
- Low distortion: 0.003%
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS461CDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| TS461CLT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS461CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS461CLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS461CDT Active
TS461CLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors