TSB182
Active
Education Design Win
Very high accuracy (20 µV), zero-drift, rail-to-rail output, 3 MHz, 36 V op amp

Download datasheet

Product overview

Description

The TSB181 and TSB182 are very high precision operational amplifiers ensuring a maximum input offset voltage of 20 µV. They can operate over an extended supply voltage range and feature rail-to-rail output. They offer an excellent speed/current consumption ratio with 3 MHz gain bandwidth product while consuming 650 μA typically per operational amplifier on a large supply voltage range.

The TSB181 and TSB182 operate over a wide temperature range from -40 °C to 125 °C making these devices ideal for industrial and automotive applications with the associated qualification.

Thanks to their small package size, the TSB181 and TSB182 can be used in applications where space on the board is limited. They can thus reduce the overall cost of the PCB.

  • All features

    • Very low offset voltage: 20 µV max. @ 25 °C
    • Rail-to-rail output
    • Wide supply voltage: 4 to 36 V
    • Gain bandwidth product: 3 MHz
    • Slew rate: 2 V/µs
    • Low noise: 24 nV/√Hz
    • EMI hardened
    • High ESD tolerance: 4 kV HBM
    • Extended temperature range: -40 °C to 125 °C
    • AEC-Q100 qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSB182

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSB182IDT
Active
SO-8 Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSB182IST
Active
MiniSO-8 Industrial Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSB182IYDT
Active
SO-8 Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00
TSB182IYST
Active
MiniSO-8 Automotive Ecopack3 10 2021-05-14T00:00:00.000+02:00

TSB182IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSB182IST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSB182IYDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSB182IYST

Package:

MiniSO-8

Material Declaration**:

Marketing Status

Active

Package

MiniSO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSB182IYST

Distributor availability of TSB182IYST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB182IYDT

Distributor availability of TSB182IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB182IST

Distributor availability of TSB182IST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB182IDT

Distributor availability of TSB182IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB182IYST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB182IYST

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSB182IYDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB182IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSB182IST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB182IST

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSB182IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB182IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors