Loading spinner
Save to myST

Driver monitoring system (DMS)

Conceived to monitor the in-cabin vehicle alertness, the Driver Monitoring System (DMS) is critical for supporting highly autonomous driving functions, not only by recognizing the driver, but also monitoring the level of vigilance and detecting the earliest drowsiness signals.  Suitable also for cabin passengers detections, child seat occupancy or posture analysis, this technology can further enhance the Infotainment interface by enabling touch-free gesture control functions, leading the safety concept to an highest level and encouraging a smarter adoption of driver assistance functions.

Our products and solutions

ST comes with a scalable solution for Driver Monitoring System (DMS) applications, thanks to its HDR Global Shutter sensor (1.6 Mpixel & 2.3 Mpixel), together with a Multichannel Voltage regulator ASIL-D compliant and Automotive led drivers, MEMS Sensors, assuring the best flexibility for high-end computer vision applications in very critical environments.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-0606YADJ

      Active

      3.3 V/6 A automotive step down DC-DC converter (VIN up to 6 V) based on the DCP0606Y

      - Power supplies and converters ST
      STEVAL-0606YADJ
      Active

      3.3 V/6 A automotive step down DC-DC converter (VIN up to 6 V) based on the DCP0606Y

      STEVAL-SPSA068

      Active

      Evaluation board based on SPSA068 automotive PMIC with BUCK and precise voltage reference

      - Automotive IC eval boards ST
      STEVAL-SPSA068
      Active

      Evaluation board based on SPSA068 automotive PMIC with BUCK and precise voltage reference

Stellar with xMemory boosts innovation and speeds up automotive development