STEVAL-SPSA068
Active
Design Win
Evaluation board based on SPSA068 automotive PMIC with BUCK and precise voltage reference

Download databrief Order Direct

Product overview

Description

The STEVAL-SPSA068 is a tool designed to evaluate SPSA068, a BUCK voltage regulator with a precise voltage reference for automotive MCU applications. All the regulators have internal power switches.

An internal programmable memory allows selecting the main device parameters. STEVAL-SPSA068 has been programmed in the following condition: VOUT = 1.2 V, switching frequency = 400 kHz, watchdog disabled, VREF enabled, OV/UV = +/-5%.

The SPSA068 is already programmed, so no external microcontroller is necessary to control the STEVAL-SPSA068 application. It is possible to set a VOUT different than 1.2 V by using an external resistor divider.

  • All features

    • 4.2 V to 19 V input operating voltage
    • 1.2 V output voltage without external resistor
    • 1.2 V to 5 V output voltage using external resistor
    • 400 kHz switching frequency
    • 1 A load current
    • Watchdog disabled
    • +/-5% overvoltage/undervoltage thresholds
    • Evaluation board design with optimized bill of materials
    • VREF, tracking of VBUCK in power-up phase enabled
    • Short circuit protected outputs and fault detection pin
    • Thermal warning and thermal shutdown

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-SPSA068
Active
Ecopack2 Yes - -

STEVAL-SPSA068

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

WEEE Compliant

Yes

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-SPSA068

Distributor availability of STEVAL-SPSA068

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-SPSA068 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-SPSA068

Supplier:

ST

Core Product:

SPSA068-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors