Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

Motion, environmental and vibration sensing solutions play an integral part in modern Industrial automation systems. Linear or angular positioning, mechanical systems health monitoring, tilt sensing, leveling, shock or fall detection are some examples of innovating uses of sensor technologies in automation sensing technologies.

STMicroelectronics develops dedicated industrial motion MEMS products suitable for vibration and environmental sensing, focusing on wide mechanical frequency sensing bandwidth, reliability, sensing stability and accurate operation up to 105°C and at the same time low noise and low power consumption enabling best in class, compact and cost effective Industry 4.0 wired and wireless sensor networks solutions.

The sensor system is usually powered by 24V DC, requiring additional power management to drive the sensors. Such sensors nodes feature either digital (e.g. IO-Link) or an analog output. Analog sensors are typically signal conditioned by Op-Amps and connected to MCU's ADC (e.g. STM8 / STM32).

    • The application widget is designed to represent very common use cases based on typical production environments.

      The motor is monitored using the STEVAL-BFA001V1B predictive maintenance reference design kit, with configurable vibration thresholds and the powerful FFT library embedded on the STM32F469AI. Alerts can be triggered in the time domain and for different frequency subranges.

      The implementation features PC connection via UART with the STEVAL-IDP004V1 multi-port IO-Link interface.

      The GUI allows you to monitor 4 nodes simultaneously: pressure, humidity, temperature and 3-axis vibration (where you can adjust thresholds and several other settings).

       

      Solution Components
      Part Number Description Status Core Products Price (US$)*
      Order / Download
      Buy All
      STEVAL-BFA001V1B

      Key features

      • Compact solution for condition monitoring and predictive maintenance based on 3D digital accelerometer, environmental and acoustic MEMS sensors
      • Main supply voltage: 18 V - 32 V
      • Main components:
        • 32-bit ARM® Cortex® -M4 core for signal processing and analysis (STM32F469AI)
        • iNEMO 6DoF (ISM330DLC)
        • Absolute digital pressure sensor (LPS22HB)
        • Relative humidity and temperature sensors (HTS221)
        • Digital microphone sensors (MP34DT05-A)
        • IO-Link PHY device (L6362A)
        • EEPROM (M95M01-DF) for data storage
        • Step-down switching regulator and LDO regulator (L6984 and LDK220)
      • Complete set of firmware demo examples based on 3D accelerometer library with advanced frequency and time domain signal processing for predictive maintenance, including:
        • Programmable FFT size (512, 1024, 2048)
        • Programmable FFT averaging
        • Programmable overlapping
        • Programmable windowing (Flat Top, Hanning, Hamming)
        • Speed RMS moving average, acceleration max. peak
        • Programmable threshold for warning and alarm conditions in spectral band
      • Microphone algorithms for:
        • PDM to PCM
        • Sound pressure
        • Audio FFT
      • IO-Link PHY using the L6362A Device transceiver for data communication with host unit
      • M12 industrial connector
      • SWD connector for debugging and programming capability
      • Reset button
      • Expansion connector with GPIO, ADC, I2C bus
      • Designed to meet IEC industrial standard requirements
      • WEEE compliant
      • RoHS compliant

      Show more

      Predictive maintenance kit with sensors and IO-Link capability
      Active
      HTS221, ISM330DLC, LP25HB, M95M01-DF, MP34DT05-A, L6362A 117.60 Buy now
      STEVAL-IDP004V1

      Key features

      • Main supply voltage 32 V maximum
      • 4 L6360 IO-Link master devices
      • RS-485 serial interface
      • CAN serial interface
      • USB interface
      • DC-DC converter
      • On-board reverse polarity protection
      • Designed to meet IEC requirement for industrial standards
      • RoHS and WEEE compliant

      Show more

      IO-Link master multi-port evaluation board based on L6360
      Active
      L6360 123.73 Buy now
      STSW-BFA001V1

      Key features

      • Set of firmware examples to build applications for condition monitoring and predictive maintenance based on 3D digital accelerometer, environmental and acoustic MEMS sensors
      • Middleware including algorithms for advanced time and frequency domain signal processing for vibration analysis
        • Programmable FFT size (512, 1024 or 2048 points)
        • Programmable FFT averaging and overlapping
        • Programmable windowing (Flat Top, Hanning, Hamming)
        • Speed RMS moving average, acceleration max peak
      • Middleware integrating microphone algorithms for:
        • PDM to PCM
        • Sound pressure
        • Audio FFT
      • Firmware package developed for STM32F469AI with easy portability across different MCU families
      • PC data monitoring through any free terminal emulator
      • Sample demonstration firmware to communicate with STEVAL-IDP004V1 IO-Link-master-capable multi-port evaluation board and dedicated PC GUI

      Show more

      IMAGE

      STSW-BFA001V1
      STSW-BFA001V1
      Software package for STEVAL-BFA001V1B
      Active
      -
      Software
      Part Number Software Version Marketing Status Supplier Download
      STSW-BFA001V1 1.1.0 Active ST
      STSW-IO-LINK

      Key features

      • Firmware package developed for STM32 microcontroller ARM® Cortex® -M0+ and ARM Cortex-M3
      • Compliant with STM32Cube framework
      • Portable across other STM32 platforms
      • PC interface based on RS-485 communication
      • Communication layer for exchanging data between master and sensor nodes
      • Sensor configuration and sensor data acquisition
      • Fast Fourier Transform (FFT) calculation to evaluate the vibration spectrum

      Show more

      IMAGE

      STSW-IO-LINK
      STSW-IO-LINK
      IO-Link demonstration kit firmware
      Active
      -
      Software
      Part Number Software Version Marketing Status Supplier Download
      STSW-IO-LINK 1.1.1 Active ST
      STEVAL-BFA001V1B

      Description:

      Predictive maintenance kit with sensors and IO-Link capability

      Price (US$)*

      117.60

      Key features

      • Compact solution for condition monitoring and predictive maintenance based on 3D digital accelerometer, environmental and acoustic MEMS sensors
      • Main supply voltage: 18 V - 32 V
      • Main components:
        • 32-bit ARM® Cortex® -M4 core for signal processing and analysis (STM32F469AI)
        • iNEMO 6DoF (ISM330DLC)
        • Absolute digital pressure sensor (LPS22HB)
        • Relative humidity and temperature sensors (HTS221)
        • Digital microphone sensors (MP34DT05-A)
        • IO-Link PHY device (L6362A)
        • EEPROM (M95M01-DF) for data storage
        • Step-down switching regulator and LDO regulator (L6984 and LDK220)
      • Complete set of firmware demo examples based on 3D accelerometer library with advanced frequency and time domain signal processing for predictive maintenance, including:
        • Programmable FFT size (512, 1024, 2048)
        • Programmable FFT averaging
        • Programmable overlapping
        • Programmable windowing (Flat Top, Hanning, Hamming)
        • Speed RMS moving average, acceleration max. peak
        • Programmable threshold for warning and alarm conditions in spectral band
      • Microphone algorithms for:
        • PDM to PCM
        • Sound pressure
        • Audio FFT
      • IO-Link PHY using the L6362A Device transceiver for data communication with host unit
      • M12 industrial connector
      • SWD connector for debugging and programming capability
      • Reset button
      • Expansion connector with GPIO, ADC, I2C bus
      • Designed to meet IEC industrial standard requirements
      • WEEE compliant
      • RoHS compliant

      Show more

      STEVAL-IDP004V1

      Description:

      IO-Link master multi-port evaluation board based on L6360

      Price (US$)*

      123.73

      Key features

      • Main supply voltage 32 V maximum
      • 4 L6360 IO-Link master devices
      • RS-485 serial interface
      • CAN serial interface
      • USB interface
      • DC-DC converter
      • On-board reverse polarity protection
      • Designed to meet IEC requirement for industrial standards
      • RoHS and WEEE compliant

      Show more

      STSW-BFA001V1

      Description:

      Software package for STEVAL-BFA001V1B

      Price (US$)*

      -
      Software

      Key features

      • Set of firmware examples to build applications for condition monitoring and predictive maintenance based on 3D digital accelerometer, environmental and acoustic MEMS sensors
      • Middleware including algorithms for advanced time and frequency domain signal processing for vibration analysis
        • Programmable FFT size (512, 1024 or 2048 points)
        • Programmable FFT averaging and overlapping
        • Programmable windowing (Flat Top, Hanning, Hamming)
        • Speed RMS moving average, acceleration max peak
      • Middleware integrating microphone algorithms for:
        • PDM to PCM
        • Sound pressure
        • Audio FFT
      • Firmware package developed for STM32F469AI with easy portability across different MCU families
      • PC data monitoring through any free terminal emulator
      • Sample demonstration firmware to communicate with STEVAL-IDP004V1 IO-Link-master-capable multi-port evaluation board and dedicated PC GUI

      Show more

      IMAGE

      STSW-BFA001V1
      STSW-BFA001V1
      Part Number Software Version Marketing Status Supplier Download
      STSW-BFA001V1 1.1.0 Active ST
      STSW-IO-LINK

      Description:

      IO-Link demonstration kit firmware

      Price (US$)*

      -
      Software

      Key features

      • Firmware package developed for STM32 microcontroller ARM® Cortex® -M0+ and ARM Cortex-M3
      • Compliant with STM32Cube framework
      • Portable across other STM32 platforms
      • PC interface based on RS-485 communication
      • Communication layer for exchanging data between master and sensor nodes
      • Sensor configuration and sensor data acquisition
      • Fast Fourier Transform (FFT) calculation to evaluate the vibration spectrum

      Show more

      IMAGE

      STSW-IO-LINK
      Part Number Software Version Marketing Status Supplier Download
      STSW-IO-LINK 1.1.1 Active ST

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN5146
      IIS3DHHC: high-resolution, high-stability 3-axis digital accelerometer
      2.0
      411.03 KB
      PDF
      AN5041
      IO-Link evaluation kit using STEVAL-IDP004V1 master evaluation board and STEVAL-IDP003V1 kit
      3.0
      1.96 MB
      PDF
      AN5063
      LPS33HW digital pressure sensor: guidelines for system integration
      1.0
      681.3 KB
      PDF
      AN4113
      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32F05x USART
      1.3
      142.25 KB
      PDF
      AN3070
      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
      1.4
      188.96 KB
      PDF
      AN4075
      STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
      1.0
      409.41 KB
      PDF
      AN5146

      IIS3DHHC: high-resolution, high-stability 3-axis digital accelerometer

      AN5041

      IO-Link evaluation kit using STEVAL-IDP004V1 master evaluation board and STEVAL-IDP003V1 kit

      AN5063

      LPS33HW digital pressure sensor: guidelines for system integration

      AN4113

      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32F05x USART

      AN3070

      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART

      AN4075

      STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board

    • Description Version Size Action
      DT0064
      Noise analysis and identification in MEMS sensors, Allan, Time, Hadamard, Overlapping, Modified, Total variance
      1.0
      616.94 KB
      PDF
      DT0064

      Noise analysis and identification in MEMS sensors, Allan, Time, Hadamard, Overlapping, Modified, Total variance

Presentations & Training Material

    • Description Version Size Action
      FP-CLD-AWS1 quick start guide 1.3
      3.05 MB
      PDF
      FP-CLD-AZURE1 quick start guide 3.3
      4.84 MB
      PDF
      FP-CLD-WATSON1 Quick start guide 2.4
      3.26 MB
      PDF
      FP-NET-BLESTAR1 Quick start guide 1.6
      3.83 MB
      PDF
      IoT: Cloud Connectivity Expansion Packages for STM32Cube 1.0
      895.03 KB
      PDF
      LPWAN Technologies For IoT Francesco Doddo 1.0
      7.55 MB
      PDF
      STEVAL-BFA001V1B GETTING STARTED GUIDE 1.1
      3.41 MB
      PDF
      STEVAL-STLKT01V1 Quick start guide 2.4
      2.02 MB
      PDF

      FP-CLD-AWS1 quick start guide

      FP-CLD-AZURE1 quick start guide

      FP-CLD-WATSON1 Quick start guide

      FP-NET-BLESTAR1 Quick start guide

      IoT: Cloud Connectivity Expansion Packages for STM32Cube

      LPWAN Technologies For IoT Francesco Doddo

      STEVAL-BFA001V1B GETTING STARTED GUIDE

      STEVAL-STLKT01V1 Quick start guide

Publications and Collaterals

    • Description Version Size Action
      L6360 and L6362A - Embracing the Industry 4.0 revolution 12.2018
      282.88 KB
      PDF
      MEMS sensors for smart industry 4.0 4.0
      892.85 KB
      PDF
      S2-LP:Ultra-low-power, high-performance, sub-1GHz RF transceiver 4.0
      1.47 MB
      PDF
      STSAFE-TPM Standardized solution for trusted devices 1.0
      195 KB
      PDF
      SensorTile an IoT design lab
      1.61 MB
      PDF

      L6360 and L6362A - Embracing the Industry 4.0 revolution

      MEMS sensors for smart industry 4.0

      S2-LP:Ultra-low-power, high-performance, sub-1GHz RF transceiver

      STSAFE-TPM Standardized solution for trusted devices

      SensorTile an IoT design lab

    • Description Version Size Action
      Brochure Secure MCUs - Secure Solutions 1.2
      1.11 MB
      PDF
      Intelligent power switches (IPS) 04.2018
      4.21 MB
      PDF
      Products and solutions for IO-Link transceivers 08.2017
      1.21 MB
      PDF
      Products and solutions for Smart industry 3.0
      2.99 MB
      PDF
      STM32L series - Ultra-low-power 32-bit MCUs 18.11
      3.86 MB
      PDF

      Brochure Secure MCUs - Secure Solutions

      Intelligent power switches (IPS)

      Products and solutions for IO-Link transceivers

      Products and solutions for Smart industry

      STM32L series - Ultra-low-power 32-bit MCUs

    • Description Version Size Action
      Capacitive MEMS accelerometer for condition monitoring 1.0
      3.35 MB
      PDF

      Capacitive MEMS accelerometer for condition monitoring

Embedded Software

eDesignSuite

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.