Loading spinner
Save to myST

Electronic shelf labels

To ensure prices displayed on store shelves are always accurate or to instantly launch promotional campaigns, the use of Electronic Shelf Labels (ESLs) is now widespread in grocery stores. An ESL can receive information in several ways including indoor infrared, Bluetooth Low Energy (BLE) or other proprietary wireless connectivity technologies. Based on LCD or electronic paper (e-INK) display technologies, the key factor is battery life, which can be as high as 10 years. ESLs can also include an NFC interface to enable customer engagement, parameter configuration and firmware uploads.

Our products and solutions

Our ultra-low-power STM32L and STM8L microcontrollers help extend battery life while providing direct control of the LCD or e-INK display modules. In addition, we offer BLE connectivity and dual-interface Dynamic NFC tag solutions.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      NUCLEO-L011K4

      Active

      STM32 Nucleo-32 development board with STM32L011K4 MCU, supports Arduino nano connectivity

      STM32L011K4 STM32 Nucleo boards ST
      NUCLEO-L011K4
      Active

      STM32 Nucleo-32 development board with STM32L011K4 MCU, supports Arduino nano connectivity

      NUCLEO-L031K6

      Active

      STM32 Nucleo-32 development board with STM32L031K6 MCU, supports Arduino nano connectivity

      STM32L031K6 STM32 Nucleo boards ST
      NUCLEO-L031K6
      Active

      STM32 Nucleo-32 development board with STM32L031K6 MCU, supports Arduino nano connectivity

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32L053R8 STM32 Nucleo boards ST
      NUCLEO-L053R8
      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STEVAL-ESL1KCB

      Active

      Electronic shelf label (ESL) based on Bluetooth LE

      - Wireless ST
      STEVAL-ESL1KCB
      Active

      Electronic shelf label (ESL) based on Bluetooth LE

      X-NUCLEO-IDB04A1

      NRND

      Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-IDB04A1
      NRND

      Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo

      X-NUCLEO-NFC04A1

      NRND

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      ST25DV04K STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC04A1
      NRND

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo