ST25DV04K
NRND
Design Win
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, and fast transfer mode capability

Download datasheet Order Direct

Product overview

Description

The ST25DV04K, ST25DV16K and ST25DV64K devices (hereinafter referred collectively to as ST25DVxxx) are NFC RFID tags offering, respectively 4, 16, and 64 Kbit of electrically erasable programmable memory (EEPROM). These devices feature two interfaces: the first one is an I2C serial link that can be operated from a DC power supply, the second one is an RF link activated when the device acts as a contactless memory powered by the received carrier electromagnetic wave.

In I2C mode, the user memory contains up to 512, 2048, or 8192 bytes, which can be split in four flexible and protectable areas.

In RF mode, following ISO/IEC 15693 or NFC Forum Type 5 recommendations, the user memory contains up to 128, 512, or 2048 blocks of 4 bytes, which can be split in four flexible and protectable areas.

The ST25DVxxx devices offer a fast transfer mode between the RF and contact worlds, thanks to a 256 bytes volatile buffer (also called Mailbox). In addition, the GPO pin provides data about incoming events, like RF field detection, RF activity in progress, or mailbox message availability. An energy harvesting feature is also available, when external conditions make it possible.

  • All features

    • I2C interface
      • Two-wire I2C serial interface supports 1 MHz protocol
      • Single supply voltage: 1.8 to 5.5 V
      • Multiple byte programming (up to 256 bytes)
    • Contactless interface
      • Based on ISO/IEC 15693
      • NFC Forum Type 5 tag, certified by the NFC Forum
      • Supports all ISO/IEC 15693 modulations, coding, sub-carrier modes and data rates
      • Custom fast read access up to 53 Kbit/s
      • Single and multiple blocks read (same for extended commands)
      • Single and multiple (up to 4) blocks write (same for extended commands)
      • Internal tuning capacitance: 28.5 pF
    • Memory
      • Up to 64 kbits of EEPROM (depending on version)
      • I2C interface accesses bytes
      • RF interface accesses blocks of 4 bytes
      • Write time:
        • From I2C: typical 5 ms for 1 byte
        • From RF: typical 5 ms for 1 block
      • Data retention: 40 years
      • Write cycles endurance:
        • 1 million at 25 °C
        • 600 k at 85 °C
        • 500 k at 105 °C
        • 400 k at 125 °C
    • Fast transfer mode
      • Fast data transfer between I2C and RF interfaces
      • Half-duplex 256-byte dedicated buffer
    • Energy harvesting
      • Analog output pin to power external components
    • Data protection
      • User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords in RF, and one 64-bit password in I2C
      • System configuration: protected in write by one 64-bit password in RF, and one 64-bit password in I2C
    • GPO
      • Interruption pin configurable on multiple RF events (field change, memory write, activity, Fast Transfer end, user set/reset/pulse)
      • Open drain or CMOS output (depending on version)
    • Low power mode (10-ball and 12-pin packages only)
      • Input pin to trigger low power mode
    • RF management
      • RF command interpreter enabled/disabled from I2C host controller
    • Temperature range
      • Range 6:
        • From -40 to 85 °C
      • Range 8:
        • From -40 to 105 °C (UDFPN8 and UDFPN12 only)
        • From -40 to 125 °C (SO8N and TSSOP8 only, 105 °C max on RF interface)
    • Package
      • 8-pin, 10-ball and 12-pin packages
      • ECOPACK2 (RoHS compliant)

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25DV04K

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25DV04K-IER6C3
NRND
UFDFPN 8 2x3x0.6 Industrial Ecopack2 - -
ST25DV04K-IER6S3
NRND
SO8 Industrial Ecopack2 - -
ST25DV04K-IER6T3
NRND
TSSOP-8L Industrial Ecopack2 - -
ST25DV04K-IER8C3
NRND
UFDFPN 8 2x3x0.6 Industrial Ecopack2 - -
ST25DV04K-IER8S3
NRND
SO8 Industrial Ecopack2 - -
ST25DV04K-IER8T3
NRND
TSSOP-8L Industrial Ecopack2 - -
ST25DV04K-JFR6D3
NRND
UFDFPN 12L 3X3X0.55 Pitch 0.50 Industrial Ecopack2 - -
ST25DV04K-JFR6L3
NRND
ST25DV 10 B 185UM 0.4MM PITCH Industrial Ecopack2 - -
ST25DV04K-JFR6U3
NRND
US WF V.I. Industrial N/A - -

ST25DV04K-IER6C3

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

Marketing Status

NRND

Package

UFDFPN 8 2x3x0.6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-IER6S3

Package:

SO8

Material Declaration**:

Marketing Status

NRND

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-IER6T3

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-IER8C3

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

UFDFPN 8 2x3x0.6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-IER8S3

Package:

SO8

Material Declaration**:

Marketing Status

NRND

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-IER8T3

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-JFR6D3

Package:

UFDFPN 12L 3X3X0.55 Pitch 0.50

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

UFDFPN 12L 3X3X0.55 Pitch 0.50

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-JFR6L3

Package:

ST25DV 10 B 185UM 0.4MM PITCH

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

ST25DV 10 B 185UM 0.4MM PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV04K-JFR6U3

Package:

US WF V.I.

Material Declaration**:

Marketing Status

NRND

Package

US WF V.I.

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25DV04K-JFR6D3

Distributor availability of ST25DV04K-JFR6D3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-IER8S3

Distributor availability of ST25DV04K-IER8S3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-IER8C3

Distributor availability of ST25DV04K-IER8C3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-IER6C3

Distributor availability of ST25DV04K-IER6C3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-IER8T3

Distributor availability of ST25DV04K-IER8T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-IER6T3

Distributor availability of ST25DV04K-IER6T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-JFR6U3

Distributor availability of ST25DV04K-JFR6U3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-JFR6L3

Distributor availability of ST25DV04K-JFR6L3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-IER6S3

Distributor availability of ST25DV04K-IER6S3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV04K-JFR6D3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-JFR6D3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-IER8S3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-IER8S3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-IER8C3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-IER8C3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-IER6C3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-IER6C3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-IER8T3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-IER8T3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-IER6T3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-IER6T3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-JFR6U3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-JFR6U3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-JFR6L3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-JFR6L3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV04K-IER6S3 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV04K-IER6S3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors