TS2007FC
Active
Design Win
3 W filter-free class D audio power amplifier with 6-12dB gain select

Download datasheet

Product overview

Description

The TS2007FC is a class-D audio power amplifier. Able to drive up to 1.4 W into an 8 Ω load at 5 V, it achieves better efficiency than typical class-AB audio power amplifiers.

This device can switch between two gain settings, 6 dB or 12 dB via a logic signal on the gain select pin. The pop and click reduction circuitry provides low on/off switching noise which allows the device to start within 1 ms typically.

A standby mode function (active low) keeps the current consumption down to 1 μA typically.

The TS2007FC is available in a 9-bump Flip-chip lead-free package.

  • All features

    • Operates from VCC = 2.4 V to 5.5 V
    • Standby mode active low
    • Output power: 1.4 W at 5 V or 0.5 W at 3.0 V into 8 Ω with 1 % THD+N max.
    • Output power: 2.3 W at 5 V or 0.75 W at 3.0 V into 4 Ω with 1 % THD+N max.
    • Two fixed gain selects: 6 dB or 12 dB
    • Low current consumption
    • Efficiency: 86 % typ.
    • Signal-to-noise ratio: 90 dB typ.
    • PSRR: 68 dB typical at 217 Hz with 6 dB gain
    • PWM base frequency: 280 kHz
    • Low pop and click noise
    • Thermal shutdown protection
    • Output short-circuit protection
    • Flip-chip lead-free 9-bump package with back coating in option

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS2007FC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS2007EIJT
Active
CSP P 0.5 mm Industrial Ecopack3 - -

TS2007EIJT

Package:

CSP P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS2007EIJT

Distributor availability of TS2007EIJT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS2007EIJT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS2007EIJT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors