TS4995
Active
Design Win
1.2W fully differential audio power amplifier with selectable standby and 6db fixed gain

Download datasheet Order Direct

Product overview

Description

The TS4995 is an audio power amplifier capable of delivering 1.2 W of continuous RMS output power into an 8 Ω load at 5 V. Thanks to its differential inputs, it exhibits outstanding noise immunity.

An external standby mode control reduces the supply current to less than 10 nA. A STBY MODE pin allows the standby pin to be active high or low. An internal thermal shutdown protection is also provided, making the device capable of sustaining short-circuits.

The TS4995 features an internal fixed gain at 6dB which reduces the number of external components on the application board.

The device is equipped with common mode feedback circuitry allowing outputs to be always biased at VCC/2 regardless of the input common mode voltage.

The TS4995 is specifically designed for high quality audio applications such as mobile phones and requires few external components.

  • All features

    • Ultra-low pops and click
    • Available in 9-bump flip chip (300mm bump diameter)
    • Selectable standby mode (active low or active high)
    • Ultra-low consumption in standby mode (10nA)
    • Differential inputs
    • Operates from VCC= 2.5V to 5.5V
    • 90dB PSRR @ 217Hz with grounded inputs
    • 6dB integrated fixed gain
    • Ultra-fast startup time: 10ms typ. at VCC=3.3V
    • 1.2W rail to rail output power @ Vcc=5V, THD+N=1%, F=1kHz, with 8Ω load

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4995

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS4995EIJT
Active
CSP P 0.5 mm Industrial Ecopack3 - -

TS4995EIJT

Package:

CSP P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TS4995EIJT

Distributor availability of TS4995EIJT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS4995EIJT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4995EIJT

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors