L5300AH7
Active
Design Win
Automotive 5V Low Dropout Voltage Regulator

Download datasheet Order Direct

Product overview

Description

L5300AH7 is a low dropout linear regulator with microprocessor control functions such as power on reset, low voltage reset, ON/OFF control. In addition, only low value ceramic capacitor is required for stability (above or equal 220 nF).

Typical quiescent current is 60 μA at output current equal to 0 and enable high. It drops to 10 μA in “not enabled” mode.

On chip trimming results in high output voltage accuracy (+/-2%). Accuracy is kept over wide temperature range, line and load variation.

The maximum input voltage is 40 V. The max output current is internally limited. Internal temperature protection disables the voltage regulator output.

  • All features

    • AEC-Q100 qualified
    • Operating DC supply voltage range 5.6 V to 40 V
    • Low dropout voltage
    • 300 mA current capability
    • Low quiescent current
    • Very low consumption mode
    • Precision output voltage 5 V +/-2%
    • Reset circuit sensing the output voltage
    • Programmable reset pulse delay with external capacitor
    • Thermal shutdown and short circuit protection
    • Wide temperature range (Tj = -40°C to 150°C)
    • Enable input for enabling / disabling the voltage regulator

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L5300AH7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L5300AH7TR
Active
TO-252 6L Automotive Ecopack2 (**)

L5300AH7TR

Package:

TO-252 6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-252 6L

Grade

Automotive

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L5300AH7TR

Distributor availability of L5300AH7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L5300AH7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L5300AH7TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors