Product overview
Description
The L99MOD53XP is a microcontroller-driven multifunctional actuator driver for automotive applications.
Up to three DC motors and three grounded resistive loads can be driven with five half bridges and three high-side drivers.
The integrated SPI controls all operating modes (forward, reverse, brake and high impedance). Also all diagnostic information is available via SPI read.
-
All features
- AEC-Q100 qualified
- Three half bridges for 0.75 A loads (RDSon=1600 mΩ)
- Two configurable high-side drivers for up to 1.5 A load (RDSon=500 mΩ) or 0.35 A load (RDSon=1800 mΩ)
- One full bridge for 6 A load (RDSon =150 mΩ)
- One high-side driver for 6 A load (RDSon =100 mΩ)
- Programmable soft start function to drive loads with higher inrush currents (i.e. current > 6 A, > 1.5 A)
- Very low current consumption in standby mode (IS< 6 µA typ; Tj ≤ 85 °C)
- All outputs short circuit protected
- Current monitor output for high-side OUT1, OUT4, OUT5 and OUT8
- All outputs over temperature protected
- Open-load diagnostic for all outputs
- Overload diagnostic for all outputs
- PWM control of all outputs
- Charge pump output for reverse polarity protection
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L99MOD53XPTR | Active Product is in volume production. | PowerSSO 36 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L99MOD53XPTR | | | distributors No availability of distributors reported, please contact our sales office |
L99MOD53XPTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors