VN9D30Q100F
Active
Education Design Win
6-channel high-side driver with 24-bit SPI interface for automotive applications

Download datasheet Order Direct

Product overview

Description

The VN9D30Q100F is a device made using STMicroelectronics VIPower technology. It is intended for driving resistive or inductive loads directly connected to ground. The device is protected against voltage transient on VCC pin.

Programming, control and diagnostics are implemented via the SPI bus.

A digital current sense feedback for each channel is provided through an integrated 10-bit ADC with 0.1% of FSR. Dedicated trimming bits allow to adjust the ADC reference current.

The device is equipped with 6 outputs controllable via SPI or with the 2-OTP assignable direct inputs.

The device detects open-load in OFF-state conditions.

Real time diagnostic is available through the SPI bus (open-load, output short to VCC, overtemperature, communication error, power limitation or latch off).

Output current limitation protects the device in an overload condition. The device can limit the dissipated power to a safe level up to thermal shutdown intervention. Thermal shutdown can be configured as latched off or programmable time limited auto restart.

The device enters a limp-home mode in case of loss of digital supply (VDD), reset of digital memory or watchdog monitoring time-out event. In limp-home mode each output is set according to the programmed register: to be always OFF, or according to the 2x direct inputs pins.

  • All features

    • AEC-Q100 qualified
    • General
      • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
      • 24-bit ST-SPI for full diagnostic and digital current sense feedback
      • Integrated 10-bit ADC for digital current sense
      • Integrated PWM engine with independent phase shift and frequency generation (for each channel)
      • Programmable Bulb/LED mode for all channels
      • Advanced limp-home functions for robust fail-safe system
      • Very low standby current
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Control through direct inputs and/or SPI
      • Compliant with European directive 2002/95/EC
    • Diagnostic functions
      • Digital proportional load current sense
      • Synchronous diagnostic of over load and short to GND, output shorted to VCC and OFF-state open-load
      • Programmable case overtemperature warning
    • Protection
      • Two levels load current limitation
      • Self limiting of fast thermal transients
      • Undervoltage shutdown
      • Overvoltage clamp
      • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
      • Load dump protected
      • Protection against loss of ground

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN9D30Q100F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VN9D30Q100FTR
Active
VFQFPN 6X6X1 32L P0.5 Automotive Ecopack2 - -

VN9D30Q100FTR

Package:

VFQFPN 6X6X1 32L P0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 6X6X1 32L P0.5

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VN9D30Q100FTR

Distributor availability of VN9D30Q100FTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VN9D30Q100FTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN9D30Q100FTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors