VNF1248F
Active
Design Win
High-side switch controller with STi2Fuse protection for 12 V, 24 V and 48 V automotive applications

Download datasheet

Product overview

Key Benefits

Smart eFuse for 12 V, 24 V and 48 V automotive power nets

Intelligent high‑side switch controller for wiring protection in automotive power distribution.

Accurate current, voltage and temperature diagnostics

Integrated ADCs monitor VSENSE, VDS, VOUT, and NTC for precise system insight.

Configurable SPI control with built in safety features

32‑bit SPI, NVM profiles, watchdog, and self‑tests support safety-oriented automotive power distribution designs.

Description

The device is an advanced controller for a Power MOSFET in high-side configuration, designed for the implementation of an intelligent high-side switch for 12 V, 24 V, and 48 V automotive applications. The control IC is interfaced to a host microcontroller through a 3.3 V and 5 V CMOS-compatible SPI interface and provides protection and diagnostics to the system.

  • All features

    • AEC-Q100 qualified
    • General
      • High-side switch control IC with e-fuse protection for automotive 12 V, 24 V and 48 V applications
      • 32-bit ST-SPI interface compatible with 3.3 V and 5 V CMOS level
      • 2-stage charge pump
      • Gate drive for an external MOSFET in high-side configuration
      • High precision uni-directional current sense through an external high side shunt resistor
      • Input for a NTC resistor to monitor the external MOSFET temperature
      • Very low standby current
      • Device configuration lock out by a dedicated digital input pin
      • Integrated ADC for TJ, VNTC, VOUT, VSENSE conversion
      • Fast ADC for VDS, VSENSE conversion
      • CCM: capacitive charging mode
      • Few times programmable non-volatile memory (FTP NVM) embedded for customer sector program/erase/read
      • Direct input pin for hardware control of external MOSFET gate pin
      • Package QFN32L 5x5 package with wettable flanks
    • Protections
      • Battery undervoltage shut-down
      • External MOSFET desaturation shutdown configurable via SPI
      • Hard short circuit latch-off configurable via SPI
      • Current vs time latch-off configurable via SPI (fuse-emulation)
      • Device overtemperature shutdown
      • External MOSFET overtemperature shutdown
      • Reverse battery
      • Loss of GND

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNF1248F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VNF1248FTR
Active
QFN-32L WF Automotive Ecopack2 - -

VNF1248FTR

Package:

QFN-32L WF

Material Declaration**:

Marketing Status

Active

Package

QFN-32L WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNF1248FTR

Distributor availability of VNF1248FTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNF1248FTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNF1248FTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors