VNN1NV04P-E
Active
Education Design Win
OMNIFET II fully autoprotected Power MOSFET

Download datasheet

Product overview

Description

The VNN1NV04P-E, VNS1NV04P-E are monolithic devices designed in STMicroelectronics VIPower M0-3 Technology, intended for replacement of standard Power MOSFETs from DC up to 50 kHz applications.

Built in thermal shutdown, linear current limitation and overvoltage clamp protect the chip in harsh environments.

Fault feedback can be detected by monitoring the voltage at the input pin.

  • All features

    • ESD protection
    • Diagnostic feedback through input pin
    • Compatible with standard Power MOSFET
    • Linear current limitation
    • Short circuit protection
    • Thermal shutdown
    • Low current drawn from input pin
    • Direct access to the gate of the Power MOSFET (analog driving)
    • Integrated clamp

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNN1NV04P-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VNN1NV04PTR-E
Active
SOT-223 Automotive Ecopack2 10 2026-01-01T00:00:00.000+01:00

VNN1NV04PTR-E

Package:

SOT-223

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-223

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNN1NV04PTR-E

Distributor availability of VNN1NV04PTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNN1NV04PTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNN1NV04PTR-E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors