VNS1NV04DP-E
Active
Education Design Win
OMNIFET II :FULLY AUTOPROTECTED POWER MOSFET

Download datasheet

Product overview

Description

The VNS1NV04DP-E is a device formed by two monolithic OMNIFET II chips housed in a standard SO-8 package. The OMNIFET II are designed in STMicroelectronics VIPower™ M0-3 technology: they are intended for replacement of standard Power MOSFETs from DC up to 50KHz applications. Built in thermal shutdown, linear current limitation and overvoltage clamp protects the chip in harsh environments.

Fault feedback can be detected by monitoring the voltage at the input pin.

  • All features

    • In compliance with the 2002/95/EC european directive
    • Compatible with standard power mosfet
    • ESD protection
    • Diagnostic feedback through input pin
    • Linear current limitation
    • Short circuit protection
    • Thermal shutdown
    • Low current drawn from input pin
    • Direct access to the gate of the power mosfet (analog driving)
    • Integrated clamp

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNS1NV04DP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VNS1NV04DPTR-E
Active
SO-8 Automotive Ecopack2 10 2026-01-01T00:00:00.000+01:00

VNS1NV04DPTR-E

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNS1NV04DPTR-E

Distributor availability of VNS1NV04DPTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNS1NV04DPTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNS1NV04DPTR-E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors