FDA902HP
Active
Design Win
class D digital input automotive power amplifier with load value recognition and load current monitor

Download databrief

Product overview

Description

The FDA902HP is a dual bridge class-D amplifier, designed in the most advanced BCD technology expressly intended for car radio applications.

The FDA902HP integrates a high performance D/A converter together with powerful MOSFET outputs in class-D, to get an outstanding efficiency compared to the standard class AB amplifiers.

Thanks to the high-voltage MOSFET output stages it can operate both under standard car battery (6–18 V) and under boosted power supplies (up to 40 V) to deliver the highest possible power with an integrated solution.

The feedback loop includes the output LC low-pass filter, allowing superior frequency response linearity and lower distortion independently from the inductor and quality of the inductors and capacitors.

The FDA902HP is fully configurable through I²C bus interface and integrates a complete diagnostics array especially intended for automotive applications.

Thanks to the solutions implemented to solve EMI problems, the device is intended to be used in a standard single DIN car-radio enclosure, even when equipped with a tuner.

Moreover, FDA902HP is able to operate with a power supply as low as 5.5 V, thus supporting the most recent low voltage levels specified by car-makers (for example, for 'start-stop' compatibility).

  • All features

    • AEC-Q100 qualified
    • Integrated 110 dB D/A conversion
    • I²S and TDM digital input (3.3/1.8 V)
    • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
    • Full I²C bus driving (3.3/1.8 V) with 8 different I²C bus addresses
    • EMI control for FM/AM compatibility
    • EMI compliance evaluated following normative CISPR25 (class V)
    • Low radiation function (LRF)
    • Very low quiescent current
    • Output low-pass filter included in the feedback allowing outstanding audio performances
    • Wide operating supply range: target 5.5 V–40 V
    • Supply voltage monitoring on I²C
    • 60 dB S/N load current monitor
    • MOSFET power outputs able to deliver 10 A peak pulse
    • MOSFET power outputs providing high output power capability under stepped up voltage:
      • 2 x 170 Wrms (typ.) on 4 Ω at 40 V, 1 kHz THD = 1%
    • Operation under standard car battery with high output power:
      • 2 x 23 Wrms (typ.) on 4 Ω at 14.4 V, 1 kHz THD = 1%
      • 2 x 37 Wrms (typ.) on 2 Ω at 14.4 V, 1 kHz THD = 1%
    • Possibility to drive 2 Ω loads on 2 channels up to 25 V:
      • 2 x 110 Wrms (typ.) on 2 Ω at 25.5 V, 1 kHz THD = 1%
    • Parallel mode
      • 1 Ω up to 25.5 V
      • 2 Ω up to 40 V
    • Independent channel operation
    • I²C bus diagnostics:
      • Short to VCC/GND diagnostics (including soft shorts up to 1 kΩ)
      • DC load diagnostics
      • AC load diagnostics
    • Digital impedance-meter (DIM)
    • Integrated fault protection
    • Input and output offset detector
    • Clipping detector
    • Legacy mode ('no I²C' mode)
    • Short circuit and ESD integrated protections
    • Package: LQFP64 exposed pad up

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FDA902HP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
FDA902HP-VYT
Active
LQFP Automotive Ecopack2 - -
FDA902HP-VYY
Active
LQFP Automotive Ecopack2 - -

FDA902HP-VYT

Package:

LQFP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

FDA902HP-VYY

Package:

LQFP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
FDA902HP-VYY

Distributor availability of FDA902HP-VYY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
FDA902HP-VYT

Distributor availability of FDA902HP-VYT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

FDA902HP-VYY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FDA902HP-VYY

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

FDA902HP-VYT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FDA902HP-VYT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors