SPC560P44L3
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Download datasheet Order Direct

Product overview

Description

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering (EHPS) and electric power steering (EPS)—as well as airbag applications.

  • All features

    • 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
      • Compliant with Power Architecture®embedded category
      • Variable Length Encoding (VLE)
    • Memory organization
      • Up to 512 KB on-chip code flash memory with ECC and erase/program controller
      • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
      • Up to 40 KB on-chip SRAM with ECC
    • Fail safe protection
      • Programmable watchdog timer
      • Non-maskable interrupt
      • Fault collection unit
    • Nexus L2+ interface
    • Interrupts
      • 16-channel eDMA controller
      • 16 priority level controller
    • General purpose I/Os individually programmable as input, output or special function
    • 2 general purpose eTimer units
      • 6 timers each with up/down count capabilities
      • 16-bit resolution, cascadable counters
      • Quadrature decode with rotation direction flag
      • Double buffer input capture and output compare
    • Communications interfaces
      • 2 LINFlex channels (LIN 2.1)
      • 4 DSPI channels with automatic chip select generation
      • 1 FlexCAN interface (2.0B Active) with 32 message objects
      • 1 safety port based on FlexCAN with 32 message objects and up to 7.5 Mbit/s capability; usable as second CAN when not used as safety port
      • 1 FlexRay™ module (V2.1) with selectable dual or single channel support, 32 message objects and up to 10 Mbit/s (512 KB device only)
    • Two 10-bit analog-to-digital converters (ADC)
      • 2 × 11 input channels, + 4 shared channels
      • Conversion time < 1 μs including sampling time at full precision
      • Programmable ADC Cross Triggering Unit (CTU)
      • 4 analog watchdogs with interrupt capability
    • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
    • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC560P44L3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC560P44L3BEAAR
NRND
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P44L3BEAAY
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P44L3CEABR
NRND
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P44L3CEABY
NRND
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P44L3CEFAR
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P44L3CEFAY
NRND
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC560P44L3BEAAR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P44L3BEAAY

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P44L3CEABR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P44L3CEABY

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P44L3CEFAR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P44L3CEFAY

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

Marketing Status

NRND

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC560P44L3CEFAR

Distributor availability of SPC560P44L3CEFAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P44L3BEAAY

Distributor availability of SPC560P44L3BEAAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P44L3CEABY

Distributor availability of SPC560P44L3CEABY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P44L3BEAAR

Distributor availability of SPC560P44L3BEAAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P44L3CEFAY

Distributor availability of SPC560P44L3CEFAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P44L3CEABR

Distributor availability of SPC560P44L3CEABR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P44L3CEFAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P44L3CEFAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P44L3BEAAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P44L3BEAAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P44L3CEABY NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P44L3CEABY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P44L3BEAAR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P44L3BEAAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P44L3CEFAY NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P44L3CEFAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P44L3CEABR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P44L3CEABR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors