Product overview
Description
The microcontroller’s e200z4 host processor core is built on Power Architecture technology and designed specifically for embedded applications. In addition to the Power Architecture technology, this core supports instructions for digital signal processing (DSP).
-
All features
- 150 MHz e200z4 Power Architecture core
- Variable length instruction encoding (VLE)
- Superscalar architecture with 2 execution units
- Up to 2 integer or floating point instructions per cycle
- Up to 4 multiply and accumulate operations per cycle
- Memory organization
- 4 MB on-chip flash memory with ECC and Read While Write (RWW)
- 192 KB on-chip RAM with standby functionality (32 KB) and ECC
- 8 KB instruction cache (with line locking), configurable as 2- or 4-way
- 14 + 3 KB eTPU code and data RAM
- 5 × 4 crossbar switch (XBAR)
- 24-entry MMU
- External Bus Interface (EBI) with slave and master port
- Fail Safe Protection
- 16-entry Memory Protection Unit (MPU)
- CRC unit with 3 sub-modules
- Junction temperature sensor
- Interrupts
- Configurable interrupt controller (with NMI)
- 64-channel DMA
- Serial channels
- 3 × eSCI
- 3 × DSPI (2 of which support downstream Micro Second Channel [MSC])
- 3 × FlexCAN with 64 messages each
- 1 × FlexRay module (V2.1) up to 10 Mbit/s with dual or single channel and 128 message objects and ECC
- 1 × eMIOS
- 24 unified channels
- 1 × eTPU2 (second generation eTPU)
- 32 standard channels
- 1 × reaction module (6 channels with three outputs per channel)
- 2 enhanced queued analog-to-digital converters (eQADCs)
- Forty 12-bit input channels (multiplexed on 2 ADCs); expandable to 56 channels with external multiplexers
- 6 command queues
- Trigger and DMA support
- 688 ns minimum conversion time
- On-chip CAN/SCI/FlexRay Bootstrap loader with Boot Assist Module (BAM)
- Nexus: Class 3+ for core; Class 1 for the eTPU
- JTAG (5-pin)
- Development Trigger Semaphore (DTS)
- Clock generation
- On-chip 4–40 MHz main oscillator
- On-chip FMPLL (frequency-modulated phase-locked loop)
- Up to 120 general purpose I/O lines
- Individually programmable as input, output or special function
- Programmable threshold (hysteresis)
- Power reduction mode: slow, stop and stand-by modes
- Flexible supply scheme
- 5 V single supply with external ballast
- Multiple external supply: 5 V, 3.3 V and 1.2 V
- Designed for LQFP176, LBGA208, PBGA324 and Known Good Die (KGD)
- 150 MHz e200z4 Power Architecture core
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPC564A80B4CFAR | Active Product is in volume production. | PBGA 324 23x23x1.82 | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| SPC564A80B4CFAR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC564A80B4CFAR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors