SPC570S50E1
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Download datasheet Order Direct

Product overview

Description

The SPC570Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.

The SPC570Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of Chassis and Safety electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 80 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • All features

    • AEC-Q100 qualified
    • High performance e200z0h dual core
      • 32-bit Power Architecture technology CPU
      • Core frequency as high as 80 MHz
      • Single issue 4-stage pipeline in-order execution core
      • Variable Length Encoding (VLE)
    • Up to 544 KB (512 KB code + 32 KB data, suitable for EEPROM emulation) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
    • Up to 48 KB on-chip general-purpose SRAM
    • Multi-channel direct memory access controller (eDMA paired in lockstep) with 16 channels
    • Comprehensive new generation ASILD safety concept
      • Safety of bus masters (core+INTC, DMA) by delayed lockstep approach
      • Safety of storage (Flash, SRAM) by mainly ECC
      • Safety of the data path to storage and periphery by mainly End-to-End EDC (E2E EDC)
      • Clock and power, generation and distribution, supervised by dedicated monitors
      • Fault Collection and Control Unit (FCCU) for collection and reaction to failure notifications
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
      • Boot time MBIST and LBIST for latent faults
      • Check of safety mechanisms availability and error reaction path functionality by dedicated mechanisms
      • Safety of the periphery by application-level measures supported by replicated peripheral bridges and by LBIST
      • Further measures on dedicated peripherals (e.g. ADC supervisor)
      • Junction temperature sensor
      • 8-region system memory protection unit (SMPU) with process ID support (tasks isolation)
      • Enhanced SW watchdog
      • Cyclic redundancy check (CRC) unit
    • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
    • Nexus Class 3 debug and trace interface
    • Communication interfaces
      • 2 LINFlexD modules, 3 deserial serial peripheral interface (DSPI) modules, and Up to 2 FlexCAN interfaces with 32 message buffers each
    • On-chip CAN/UART Bootstrap loader with Boot Assisted Flash (BAF). Physical Interface (PHY) can be
      • UART and CAN
    • 2 enhanced 12-bit SAR analog converters
      • 1.5 μs conversion time (12 MHz)
      • 16 physical channels (fully shared between the 2 SARADC units)
      • Supervisor ADC concept
      • Programmable Cross Triggering Unit (CTU)
    • Single 3.3 V or 5 V voltage supply
    • 4 general purpose eTimer units (6 channels each)
    • Junction temperature range -40 °C to 150 °C (165 °C grade optional)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC570S50E1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC570S50E1CEFAR
Active
TQFP-EP 64 10x10x1.0 mm Automotive Safety Ecopack2 15 2015-10-01T00:00:00.000+02:00
SPC570S50E1CEFAY
Active
TQFP-EP 64 10x10x1.0 mm Automotive Safety Ecopack2 15 2015-10-01T00:00:00.000+02:00
SPC570S50E1DEFAR
Active
TQFP-EP 64 10x10x1.0 mm Automotive Safety Ecopack2 15 2015-10-01T00:00:00.000+02:00
SPC570S50E1DEFAY
Active
TQFP-EP 64 10x10x1.0 mm Automotive Safety Ecopack2 15 2015-10-01T00:00:00.000+02:00

SPC570S50E1CEFAR

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC570S50E1CEFAY

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC570S50E1DEFAR

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC570S50E1DEFAY

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC570S50E1DEFAR

Distributor availability of SPC570S50E1DEFAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC570S50E1CEFAY

Distributor availability of SPC570S50E1CEFAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC570S50E1DEFAY

Distributor availability of SPC570S50E1DEFAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC570S50E1CEFAR

Distributor availability of SPC570S50E1CEFAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC570S50E1DEFAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC570S50E1DEFAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

ASILD/SIL3,Motor Control

Flash Size (kB) (Data):

32

Distributor Name

Distributor reported inventory date:

SPC570S50E1CEFAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC570S50E1CEFAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

ASILD/SIL3,Motor Control

Flash Size (kB) (Data):

32

Distributor Name

Distributor reported inventory date:

SPC570S50E1DEFAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC570S50E1DEFAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

ASILD/SIL3,Motor Control

Flash Size (kB) (Data):

32

Distributor Name

Distributor reported inventory date:

SPC570S50E1CEFAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC570S50E1CEFAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

ASILD/SIL3,Motor Control

Flash Size (kB) (Data):

32

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors