Product overview
Description
This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.
The family is designed to achieve ISO26262 ASIL-A compliance.
This document provides electrical specifications, pin assignments, and package diagrams for the SPC572Lx series of microcontroller units (MCUs). For functional characteristics, see the device reference manual.
This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.
The family is designed to achieve ISO26262 ASIL-A compliance.
-
All features
- AEC-Q100 qualified
- One main 32-bit Power Architecture® VLE Compliant CPU core, single issue
- Single-precision floating point operations
- 1568 KB on-chip RWW flash memory
- Supporting EEPROM emulation (32 KB)
- 64 KB general-purpose data SRAM
- System Memory Protection Unit (SMPU)
- Multi-channel direct memory access controllers (eDMA) with 16-channel for up to 60 DMA sources
- Interrupt controller (INTC)
- Four 32-bit and one 64-bit Periodic Interrupt Timer channels (PIT)
- Single phase-locked loops with stable clock domain for peripherals and core (PLL)
- System integration unit lite (SIUL2)
- Boot assist flash (BAF) supports factory programming through UART/LIN, CAN
- Generic timer module (GTM101)
- Intelligent complex timer module
- 72 channels (16 input and 56 output)
- Enhanced analog-to-digital converter system with:
- Three 12-bit SAR analog converters
- One 16-bit Sigma-Delta analog converters
- Decimation unit to support SD ADC data conditioning
- Two deserial serial peripheral interface (DSPI) modules
- Two LIN and UART communication interfaces (LINFlexD) modules
- One μs-bus channel (composed by one DSPI and one LINFlexD)
- Four SENT channels
- Two modular controller area network (M_CAN) modules
- Fast Ethernet controller (FEC)
- Fast Asynchronous Serial Transmission (LFAST)
- Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
- Device and board test support per Joint Test Action Group (JTAG) (IEEE 1149.1 and IEEE 1149.7)
- Single 5 V +/-10% Power supply supporting cold start conditions (down to 3.0 V)
- Self Test capability
- Designed for eTQFP80 and eTQFP100
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPC572L64F2BC6AR | Active Product is in volume production. | TQFP-EP 80L 10X10X1.0 EXPADDOWN | Automotive | Ecopack2 | 15 | 2015-10-01T00:00:00.000+02:00 | |
| SPC572L64F2BC6AY | Active Product is in volume production. | TQFP-EP 80L 10X10X1.0 EXPADDOWN | Automotive | Ecopack2 | 15 | 2015-10-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| SPC572L64F2BC6AY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC572L64F2BC6AR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC572L64F2BC6AY Active
SPC572L64F2BC6AR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors