SPC574K72E7
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Applications

Download datasheet

Product overview

Description

This family of MCUs targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.

Many of the applications are considered to be functionally safe and the family is designed to achieve ISO26262 ASIL-D compliance.

  • All features

    • Two main 32-bit Power Architecture® VLE compliant CPU core (e200z4), dual issue, running in lockstep
      • Single-precision floating point operations
      • 16 KB local instruction SRAM and 64 KB local data SRAM
      • 4 KB I-Cache and 2 KB D-Cache
    • One 32-bit Power Architecture® VLE compliant I/O processor core (e200z2)
      • Single-precision floating point operations
      • Lightweight Signal Processing Auxiliary Processing Unit (LSP APU) instruction support for digital signal processing (DSP)
      • 16 KB local instruction SRAM and 48 KB local data SRAM
    • 2624 KB on-chip flash memory
      • Supporting EEPROM emulation (64 KB)
    • 64 KB on-chip general-purpose SRAM (+112 KB data RAM included in the CPUs)
    • Multi-channel direct memory access controller (eDMA) with 32 channels
    • Dual interrupt controller (INTC)
    • Dual phase-locked loops, including one Frequency-modulated
    • System integration unit lite (SIUL)
    • Boot Assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
    • Generic timer module (GTM122)
      • Intelligent complex timer module
      • 88 channels (24 input and 64 output)
      • 3 programmable fine grain multi-threaded cores
      • 26 KB of dedicated SRAM
      • Hardware support for engine control, motor control and safety related applications
    • Enhanced analog-to-digital converter system with:
      • 1 supervisor 12-bit SAR analog converter
      • 4 separate fast 12-bit SAR analog converters
      • 2 separate 16-bit Sigma-Delta analog converters
    • 5 Deserial Serial Peripheral Interface (DSPI) modules
    • 5 LIN and UART communication interface (LINFlexD) modules
    • 3 MCAN interfaces with advanced shared memory scheme, two supporting ISO CAN-FD and one supporting TTCAN
    • One Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
    • Dual-channel FlexRay controller
    • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with partial support for 2010 standard
    • Device and board test support per Joint Test Action Group (JTAG) (IEEE 1149.1)
    • Single 5 V +/-10% Power supply supporting cold start conditions (down to 3.0 V)
    • Designed for eTQFP144 and eLQFP176

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC574K72E7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC574K72E7C6FAR
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 15 2018-01-01T00:00:00.000+01:00
SPC574K72E7C6FAY
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 15 2018-01-01T00:00:00.000+01:00

SPC574K72E7C6FAR

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC574K72E7C6FAY

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC574K72E7C6FAR

Distributor availability of SPC574K72E7C6FAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC574K72E7C6FAY

Distributor availability of SPC574K72E7C6FAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC574K72E7C6FAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC574K72E7C6FAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

160

Features set:

ASILD/SIL3,Flexray

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC574K72E7C6FAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC574K72E7C6FAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

160

Features set:

ASILD/SIL3,Flexray

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors