ST-LINK/V2

Active

ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

Download databrief Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ST-LINK/V2 is an in-circuit debugger and programmer for the STM8 and STM32 microcontrollers. The single-wire interface module (SWIM) and JTAG/serial wire debugging (SWD) interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board. In addition to providing the same functionalities as the ST-LINK/V2, the ST-LINK/V2-ISOL features digital isolation between the PC and the target application board. It also withstands voltages of up to 1000 Vrms. STM8 applications use the USB full-speed interface to communicate with the ST Visual Develop (STVD-STM8) or ST Visual Programmer (STVP-STM8) software, or with integrated development environments from third-parties.
STM32 applications use the USB full-speed interface to communicate with the STM32CubeIDE software tool or with integrated development environments from third-parties.
  • All features

    • 5 V power supplied by a USB connector
    • USB 2.0 full-speed compatible interface
    • USB Type-A to Mini-B cable provided
    • SWIM specific features:
      • 1.65 V to 5.5 V application voltage support on the SWIM interface
      • SWIM low-speed and high-speed modes support
      • SWIM programming speed rates: 9.7 kbyte/s in low-speed, 12.8 kbyte/s in high-speed
      • SWIM cable for connection to an application with an ERNI standard connectorVertical connector reference: 284697 or 214017Horizontal connector reference: 214012
      • SWIM cable for connection to an application with pin headers or 2.54 mm pitch connector
    • JTAG/serial wire debug (SWD) specific features:
      • 1.65 V to 3.6 V application voltage support on the JTAG/SWD interface and 5 V tolerant inputs
      • JTAG cable for connection to a standard JTAG 20-pin 2.54 mm pitch connector
      • JTAG support
      • SWD and serial wire viewer (SWV) communication support
    • Direct firmware update support (DFU)
    • Status LED blinking during the communication with the PC
    • Operating temperature from 0 °C to 50 °C
    • 1000 Vrms high isolation voltage (ST-LINK/V2-ISOL only)

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STM32CubeProg

      Active

      STM32CubeProgrammer software for all STM32

      STM32 Programmers ST
      STM32CubeProg

      Description:

      STM32CubeProgrammer software for all STM32

      STSW-LINK004

      NRND

      STM32 ST-LINK utility (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      STSW-LINK004

      Description:

      STM32 ST-LINK utility (replaced by STM32CubeProgrammer)

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
ST-LINK/V2
Active
Ecopack1
ST-LINK/V2-ISOL
Active
Ecopack1

ST-LINK/V2

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

ST-LINK/V2-ISOL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Budgetary Price (US$)*/Qty
ST-LINK/V2-ISOL Available at 6 distributors

Distributor availability ofST-LINK/V2-ISOL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 137 1 Order Now
RS COMPONENTS EUROPE 52 1 Order Now
FUTURE WORLDWIDE 1 1 Order Now
Newark Element14 AMERICA 57 0 Order Now
MOUSER WORLDWIDE 488 1 Order Now
Farnell Element14 EUROPE 214 1 Order Now

Distributor reported inventory date: 2021-06-14

Distributor Name

DIGIKEY

Stock

137

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

52

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

57

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

488

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

214

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-14

Buy Direct -
Active
ST 3A991A2 NEC 79.0 / 1
ST-LINK/V2 Available at 6 distributors

Distributor availability ofST-LINK/V2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1857 1 Order Now
YOSUN ASIA/PACIFIC 1 1 Order Now
RS COMPONENTS EUROPE 2 1 Order Now
Newark Element14 AMERICA 412 0 Order Now
MOUSER WORLDWIDE 4866 1 Order Now
Farnell Element14 EUROPE 3392 1 Order Now

Distributor reported inventory date: 2021-06-15

Distributor Name

DIGIKEY

Stock

1857

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

1

Min.Order

1

Region

ASIA/PACIFIC Order Now

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

412

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4866

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

3392

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-15

Buy Direct -
Active
ST 3A991A2 NEC 21.0 / 1

ST-LINK/V2-ISOL

Core Product

-

Marketing Status

Active

Distributor availability ofST-LINK/V2-ISOL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 137 1 Order Now
RS COMPONENTS EUROPE 52 1 Order Now
FUTURE WORLDWIDE 1 1 Order Now
Newark Element14 AMERICA 57 0 Order Now
MOUSER WORLDWIDE 488 1 Order Now
Farnell Element14 EUROPE 214 1 Order Now

Distributor reported inventory date: 2021-06-14

Distributor Name

DIGIKEY

Stock

137

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

52

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

1

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

57

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

488

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

214

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-14

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

ST-LINK/V2

Core Product

-

Marketing Status

Active

Distributor availability ofST-LINK/V2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1857 1 Order Now
YOSUN ASIA/PACIFIC 1 1 Order Now
RS COMPONENTS EUROPE 2 1 Order Now
Newark Element14 AMERICA 412 0 Order Now
MOUSER WORLDWIDE 4866 1 Order Now
Farnell Element14 EUROPE 3392 1 Order Now

Distributor reported inventory date: 2021-06-15

Distributor Name

DIGIKEY

Stock

1857

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

1

Min.Order

1

Region

ASIA/PACIFIC Order Now

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

412

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4866

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

3392

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-15

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors