The STM32 ODE “Connect Line” of Cube Expansion Software components (X-CUBEs) “plug” on top of STM32Cube to deliver a high-level and easy to use API that enables access to the essential “connectivity” functionality provided by the related STM32 Nucleo expansion board.
STM32 ODE Ecosystem the
The X-CUBE SW provides APIs and sample applications to initialise and use the functionalities, and understand how to use these APIs in a typical application use case.
The X-CUBE SW packages come with pre-compiled binaries and pre-defined projects ready to be used with a wide range of development environments ( IAR EWARM, Keil MDK or GCC-based IDEs) for selected NUCLEO boards. The code is easily portable on the other NUCLEO boards, and to integrate with other X-CUBE packages.
Featured Videos
- X-CUBE-NFC5 High performance HF reader/NFC initiator IC software expansion for STM32Cube
- X-CUBE-NFC2 STM32Cube expansion software for X-NUCLEO-NFC02A1
- X-CUBE-PLM1 Power line communication expansion software based on ST7580 for STM32Cube
- X-CUBE-NFC4 Dynamic NFC/RFID tag IC software expansion for STM32Cube
- X-CUBE-SUBG2 Sub-1 GHz RF communication software expansion for STM32Cube based on S2-LP
- X-CUBE-SUBG1 Sub-1 GHz RF communication software expansion for STM32Cube
- X-CUBE-NFC1 STM32Cube expansion software for X-NUCLEO-NFC01A1
- X-CUBE-BLEMESH1 Mesh over Bluetooth low energy software expansion for STM32Cube
- X-CUBE-NFC3 13.56 MHz multi-protocol contactless transceiver IC software expansion for STM32Cube
- X-CUBE-BLE1 Bluetooth Low Energy software expansion for STM32Cube
- X-CUBE-NFC7 Dynamic NFC/RFID tag IC software expansion for STM32Cube
- X-CUBE-NFC6 High performance HF reader/NFC initiator IC software expansion for STM32Cube
- X-CUBE-BLEMGR Bluetooth Low Energy manager software expansion for STM32Cube