Product overview
Description
The X-NUCLEO-PM33A1 electricity metering IC expansion board is based on the STPM33 electricity metering IC with a capability of measuring both AC and DC sources with accuracy of 0.1%.
It can be powered through the STM32 Nucleo development board or through an external power supply (3.3 V).
The current measurement is done using the shunt mounted on the board.
The connector is available for measuring the current using CT.
The X-NUCLEO-PM33A1 expansion board is compatible with the Arduino® UNO R3 connector pin assignment and can easily be plugged onto any STM32 Nucleo development board.
You can stack other expansion boards to evaluate different devices that work together with the electricity metering.
-
All features
- STPM33 based metering expansion board
- Dedicated IC for electricity metering with 0.1% accuracy
- Capable of measuring both AC and DC sources
- Compatible with STM32 Nucleo boards
- Equipped with Arduino® UNO R3 connector
- Externally powered or powered through the Arduino® UNO R3 connectors
- Free comprehensive development firmware library and example for STPM33, compatible with STM32Cube firmware
- RoHS compliant
- Onboard EEPROM for saving the metering data
- On-board digital isolators on UART and SPI connections to enable users to evaluate STPM33 device by isolating from MCU
- LEDs connected to STPM33 for checking pulses directly from the device
- Connectors for external CT connections
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 17 Apr 2025 | 17 Apr 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 17 Apr 2025 | 17 Apr 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 17 Apr 2025 | 17 Apr 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-PM33A1 | Active | CARD | Industrial | Ecopack2 | Yes | |
X-NUCLEO-PM33A1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-PM33A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-PM33A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors