FP-SNS-STBOX1
Active
Design Win
STM32Cube function pack for the Pro Mode of wireless multi sensor development kits

Get Software Download databrief

Product overview

Description

FP-SNS-STBOX1 is an STM32Cube function pack for the Pro Mode of the STWIN.box and for Sensortile.box Pro multi-sensors and wireless connectivity development kit for any intelligent IoT node. Wireless Industrial Node Development Kit, which helps you to build custom applications.

The package includes pressure, relative humidity, temperature, accelerometer, gyroscope and magnetometer sensors, as well as an analog and digital microphones, and the SPBTLE-1S Bluetooth low energy system-on-chip application processor.

With the STEVAL-STWINBX1 and STEVAL-MKBOXPRO kits with BLE connectivity, you can monitor and log the algorithm output and sensor data using the STBLESensor app.

The software runs on the STM32 microcontroller and includes all the necessary drivers for the STEVAL-STWINBX1 and STEVAL-MKBOXPRO evaluation kits.

The software is available also on GitHub, where the users can signal bugs and propose new ideas through [Issues] and [Pull Requests] tabs.

  • All features

    • Complete samples on how to:
      • create one implementation based on transmitting the data with BLE
      • use the dual bank flash feature for rollback after a FOTA update
      • program the ISM330DHCX (for STEVAL-STWINBX1) and LSM6DSV16X (for STEVAL-MKBOXPRO) machine learning core (MLC) or theirs finite state machine (FSM), control the output of theirs registers and transmit the results via BLE
      • easily send the data via BLE
      • save the sensor data to the SD card
    • Compatible with STBLESensor application for Android/iOS, to perform sensor and audio data reading, motion algorithm feature demo, and FOTA via BLE connectivity
    • Sample implementation available for the STEVAL-STWINBX1 and STEVAL-MKBOXPRO kits
    • Compatible with STM32CubeMX, can be downloaded from st.com and installed directly into STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

GET-SOFTWARE-RECOMMENDS