STM32CubeH5
Active
Design Win
STM32Cube MCU Package for STM32H5 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

Get Software Download databrief

Product overview

Description

STM32Cube is an STMicroelectronics original initiative to improve designer productivity significantly by reducing development effort, time, and cost. STM32Cube covers the whole STM32 portfolio.

STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.

It also comprises the STM32CubeH5 MCU Package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components (Azure® RTOS USBX, FileX/LevelX,ThreadX, NetX Duo, USB Power Delivery, mcu-boot, mbed-crypto, secure manager API, and OpenBootloader). All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.

The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.

Both the HAL and LL drivers have been developed in compliance with V-Model requirements for design, implementation, and tests. Furthermore, the STMicroelectronics-specific validation process adds a deeper qualification level, such as compliance with MISRA C®:2012 guidelines, elimination of possible runtime errors with the Synopsys® Coverity® static analysis tool, and code coverage by running tests on STM32 hardware with the LDRA dynamic analysis tool (on new drivers or with recent significant updates). Reports are available on demand.

STM32CubeH5 gathers in one single package all the generic embedded software components required to develop an application on STM32H5 microcontrollers. Following STM32Cube initiative, this set of components is highly portable to other STM32 series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeH5 HAL at the cost of portability and simplicity.

HAL and LL APIs are available in open-source BSD license for user convenience.

STM32H5 devices support Arm® PSA security model. The STM32CubeH5 reference firmware supports all the different configurations of the SMT32H5. It implements Secure Boot and Secure Firmware Update functions managed into the two iRot (when ST-iRoT not active) and uRot memory areas. TF-M source code is now available under Arm® github and no more included into the STM32Cube firmware delivery. It is replaced by an ST proprietary SMAK solution, Arm® PSA API Compliant, and accessible by the non-secure domain. It can be additionally installed on STM32H5 to enable Cryptographic, Secure key management, Platform Attestation, Secure Firmware Update functions. Refer to the SMAK application, which is integrated in the Firmware package.

  • All features

    • Consistent and complete embedded software that provides hardware abstraction to easily develop end-user firmware
    • Maximized portability between all STM32 series supported by STM32Cube
    • Up to 290 examples and applications for easy understanding, all compatible with STM32CubeMX to facilitate the configuration through a graphical tool
    • HAL and LL APIs, developed in compliance with MISRA C®:2012 guidelines, elimination of possible runtime errors with Synopsys® Coverity® static analysis tool, and code coverage by running tests on STM32 hardware with the LDRA dynamic analysis tool
    • CMSIS CORE, DSP and RTOS software components
    • STM32H5 comprehensive middleware offer built around Microsoft® Azure® RTOS middleware and other in-house (secure manager API, OpenBL)
    • Free-of-charge, user-friendly license terms
    • Update mechanism with new-release notification capability
    • Published on GitHub in addition to www.st.com to propagate bug fixes and improvements faster, open for pull requests and issues to facilitate user contributions and direct feedback

Get Software

STMicroelectronics recommends always keeping your software up to date
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
Build secure, connected, and graphics-rich designs