STEVAL-EVK-U0I
Active
Design Win
EVK Main: Generic USB kit for evaluating ST BrightSense image sensors on a PC

Download databrief Order Direct

Product overview

Key Benefits

Effortless evaluation setup

Plug in a camera module or S-Board, connect the kit via USB to your PC and start your evaluation instantly.

Flexible positioning

Use the included mechanical holder to set up your evaluation on a desk, mounted on your PC as a webcam, or fixed on a tripod.

Seamless experience

Download the free evaluation software and SDK for effortless testing and streamlined application development.

Description

The EVK Main is a versatile hardware kit enabling to evaluate any ST BrightSense image sensor or associated evaluation promodule on a computer. This comprehensive evaluation solution includes an EVK Main board with USB-C output and a mechanical holder for stable image capture.

Leveraging its well-thought-out modular design, the EVK Main can be used and reused in various ways to perform image sensor evaluation. With its two input connectors, it offers the user the flexibility to evaluate image sensors either as turnkey evaluation promodules or combined with any off-the-shelf M12 lens.

Evaluating ST BrightSense image sensors as turnkey promodules is instant by plugging any promodule (CAM-56G3, CAM-66GY, CAM-55G0, CAM-55G1) onto the common flex-to-board connector at the bottom left of the board. Evaluating sensors with the ability to fine tune the lens instead is just as easy by plugging one of the S‑Board solution from ST and its included ribbon cable into the FFC/FPC connector at the top left of the board. This dual input system enables reusing the exact same kit at different stages of the development process or for evaluating different products.

The mechanical holder embedded in the kit provides the additional flexibility to perform evaluation in three different mechanical configurations. It can be used to perform evaluation on a flat surface such as a desk, inserted on a laptop as a webcam levering the slit of its V-shape design, or fixed on a tripod using the tripod connector on the bottom face of the holder.

Featuring USB3 output, it provides immediate plug-and-play connection to computers and laptops. Combined with the STSW-IMG501 free evaluation software from ST, the EVK Main offers a quick and effortless evaluation experience of ST BrightSense image sensors.

  • All features

    • Comprehensive hardware kit including:
      • EVK Main board with USB Type-C® output.
      • Mechanical holder for stable image capture in various configurations.
    • Benefit from a seamless evaluation on PC:
      • USB3 output for straightforward PC connection.
      • Ready to stream images live or perform accurate image testing using scripts or manual parameters adjustments.
      • Complementary evaluation software (STSW-IMG501) is available for free download on st.com.
    • Modular and reusable kit for evaluating sensors in various ways:
      • Compatible with all ST BrightSense image sensors and promodules.
      • Evaluate image sensors as turnkey evaluation promodules using the flex-to-board input connector.
      • Evaluate image sensors combined with any off-the-shelf M12 lens by connecting an S-Board to the FFC/FPC input connector.
    • Versatile mechanical holder enabling various mechanical setups:
      • On a flat surface such as a desk or a test bench.
      • Inserted on a laptop screen acting as a webcam.
      • Fixed on a tripod.
Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Build 3D stereo vision cameras faster with our free SDK’s new multi-board feature.

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-EVK-U0I1
Active
CARD Industrial Ecopack1 - - -

STEVAL-EVK-U0I1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
General Description
STEVAL-EVK-U0I1

Distributor availability of STEVAL-EVK-U0I1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-EVK-U0I1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-EVK-U0I1

Supplier:

ST

General Description:

EVK Main: Generic USB kit for evaluating ST BrightSense image sensors on a PC

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors