Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • X-LINUX-AI-CV is an STM32 MPU OpenSTLinux Expansion Package that targets Artificial Intelligence for computer vision applications based on Convolutional Neural Network (CNN).

    It contains AI and computer vision frameworks as well as application examples to exercise basic use cases.
    The examples provided in X-LINUX-AI-CV are based on TensorFlow™ Lite models for image classification based on MobileNet v1, and for object detection based on the COCO SSD MobileNet v1 model.
    These examples use the TensorFlow™ Lite interpreter supporting Python™ scripting, C/C++ applications or both.
    X-LINUX-AI-CV runs on the STM32MP157C-DK2 with a USB camera, on the STM32MP157A-EV1 and STM32MP157C-EV1 with their built-in camera module.
    It also runs on the STM32MP157A-based Avenger96 board from 96Boards (refer to https://www.96boards.org/product/avenger96/), either with a USB camera or D3 Engineering DesignCore® OV5640 camera mezzanine board (refer to https://www.96boards.org/product/d3camera/).

    Key Features

    • TensorFlow™ Lite 2.0.0
    • OpenCV 3.4.x
    • Python™ 3.5.x (enabling Pillow module)
    • Gstreamer 1.14
    • Image classification Python™ and C/C++ applications based on the MobileNet v1 model
    • Object detection Python™ and C/C++ applications based on the COCO SSD MobileNet v1 model
    • Implementation available for STM32MP157C-DK2 with a USB camera and for STM32MP157A-EV1 and STM32MP157C-EV1 with their built-in camera module
    • Support of the Avenger96 board from Linaro™ 96Boards based on the STM32MP157A microprocessor, either with a USB camera or the DesignCore® OV5640 camera mezzanine board from D3 Engineering

Get Software

Latest from ST

Embedded Software

    • Part Number

      AI expansion pack for STM32CubeMX

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3984
      AI computer vision Expansion Package for STM32 MPU OpenSTLinux
      2.0
      399.92 KB
      PDF
      DB3984

      AI computer vision Expansion Package for STM32 MPU OpenSTLinux

Presentations & Training Material

    • Description Version Size Action
      STM32 and STM8 embedded software solutions 8.0
      3 MB
      PDF

      STM32 and STM8 embedded software solutions

Legal

    • Description Version Size Action
      SLA0048
      Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT
      6.5
      87.58 KB
      PDF
      SLA0048

      Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT