Loading spinner

X-LINUX-MEMS1

Active
Design Win

STM32 MPU OpenSTLinux software expansion package for MEMS Application

Get Software Download databrief

Product overview

Description

X-LINUX-MEMS1 is a software package for running MEMS sensor fusion - motion FX on STM32MP157F-DK2.

The package provides an example of running MEMS sensor fusion on a Cortex® M4, and sending data over Linux® remote processor messaging (RPMsg) to Cortex® A7 to display console application.

The software package uses the X-STM32MP-MSP01 board mounted on STM32MP157F-DK2 via 40 pin GPIO header.

  • All features

    • Complete software to build applications using the following sensors using Cortex® M4 and Cortex® A7 of STM32MPU
      • motion Sensors : ISM330DHCX, IIS2DLPC, IIS2MDC
      • pressure sensor: LPS22HH
      • temperature sensor : STTS22H
    • Sample Application for MEMS Sensor fusion running on Cortex® M4
    • Sample Application for MEMS data logging on Cortex® A7
    • Free, user-friendly license terms

Get Software