EVL9965A
Active
Design Win
EVL9965A/EVL99BM218 promotional board based on L9965A/L99BM218 device for battery managements system

Download databrief Order Direct

Product overview

Description

The evaluation board integrates the L9965 BMS device, a complete battery pack monitoring, balancing, and protection system for Li-Ion and Li- Polymer cells. The L9965 evaluation kit consists of an expansion board containing the L9965 IC for battery pack monitoring solutions, along with a load board. Equipped with a high-precision ADC, the device continuously measures individual cell voltages, total stack voltage, and temperature via external NTC sensor. These voltage measurements are performed cyclically with a configurable timing loop.

A dedicated graphical user interface (GUI) is available for configuration, monitoring, and evaluation with dedicated firmware. Together, these tools enable simple and fast evaluation of the battery management system solution for use with the EVL9965T transceiver board and MCU board (SPC582B-DIS).

  • All features

    • BMS controller board supporting up to 18 cells inseries
    • Number of configurable cells using jumper SMD:
      • Compatible load board to simulate 18 series-connected cells
    • 10 configurable GPIOs, usable as:
      • Inputs for NTC temperature sensors
      • Digital lines to interface external SPI
      • I²C memories/peripherals
    • Enables safe bench evaluation and validation of BMS functions without a real battery pack
    • Fully synchronized high-accuracy measurements on cell voltage, busbar and stack voltage withdedicated ADC
    • SPI target for direct MCU interface
    • A dedicated GUI is available for configuration, monitoring, and evaluation with dedicatedfirmware

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVL9965A
Active
Not compliant - - -

EVL9965A

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVL9965A

Distributor availability of EVL9965A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL9965A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL9965A

Supplier:

ST

Core Product:

L9965A

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors