Product overview
Description
The evaluation board integrates the L99BM2T BMS transceiver. L99BM2T is a dual die bidirectional SPI transceiver that, in a BMS system, allows communication between isolated devices into different voltage domains through a twisted-pair connection.
A dedicated graphical user interface (GUI) is available for configuration, monitoring, and evaluation with dedicated firmware. Together, these tools enable simple and fast evaluation of the battery management system solution for use with the MCU board (NUCLEO-L476RG).
-
All features
- Configurable with Nucleo-L476RG control boards according to L99BM2T
- On-board CAN transceiver for MCU interface with external CAN networks
- Integrated LDO regulator to supply the MCU board with 3.3 V or 5 V
- LED indicators on FLT and BNE device status
- A dedicated GUI is available for configuration, monitoring, and evaluation with dedicatedfirmware
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Schematic Pack (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 10 Jun 2026 | 10 Jun 2026 | ||||
| 1.0 | 10 Jun 2026 | 10 Jun 2026 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| EVL99BM2T | Active Product is in volume production. | Not compliant | - | - | - | |
EVL99BM2T
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVL99BM2T | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVL99BM2T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors