Product overview
Description
The EVLDRIVE102H evaluation board is a three-phase inverter based on the STL220N6F7 power MOSFETs. This evaluation board allows a full evaluation of the features of the STDRIVE102H, a triple half-bridge gate driver.
The power stage uses a single shunt topology: the current sensing and the overcurrent protections are implemented using one operational amplifier and one comparator embedded in the STDRIVE102H.
The embedded protections of the STDRIVE102H, such as the UVLO on the driving voltage and the VDS monitoring for each power MOSFET, ensure a safe driving operation of the power stage.
The EVLDRIVE102H evaluation board is thermally protected by exploiting both the hardware thermal shutdown protection embedded in the STDRIVE102H and also an onboard NTC sensor placed close to the power stage. The NTC is connected to the second comparator embedded in the STDRIVE102H, thus implementing a second hardware protection according to the power stage temperature.
The nFAULT diagnostic pin of the STDRIVE102H, is connected to the control board and to an LED indicator, which lights on whenever a protection is triggered.
The EVLDRIVE102H evaluation board can support FOC and six-step motion control algorithms. In case the motor is equipped with positioning sensors, they can be connected to the connector for Hall-effect based sensors and for the encoder, in order to increase the precision of the control algorithms. Nevertheless, sensorless control algorithms can be implemented as well: each output phase of the inverter has a read-out network, which allows the sensing of the phase voltage/BEMF of the motor. In addition, the bus voltage sensing present on the board ensures that the control algorithms are properly implemented.
The EVLDRIVE102H evaluation board is compatible with a wide range of Nucleo control boards, thus allowing the evaluation of the STDRIVE102H together with different STM32 microcontrollers.
-
All features
- Operating voltage from 6 V to 50 V
- Output current up to 12 Arms: power stage based on STL220N6F7 60 V, 1.2 mΩ N-channel power MOSFETs
- Single shunt configuration
- STDRIVE102H triple half-bridge gate driver:
- Programmable gate current (up to 1 A source / 2 A sink)
- Charge pump for 100 % duty cycle operation
- One embedded operational amplifier and one comparator for current sensing and overcurrent detection
- One additional comparator for hardware thermal protection based on external NTC
- Full set of protections: UVLO, thermal shutdown, VDS monitoring
- Input connector for Hall-effect based sensors and encoder
- Motor BEMF sensing network
- Bus voltage sensing
- Morpho connectors compatible with a wide range of STM32 NUCLEO boards
You might also like...
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 22 Apr 2025 | 22 Apr 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 22 Apr 2025 | 22 Apr 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 22 Apr 2025 | 22 Apr 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLDRIVE102H | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLDRIVE102H
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLDRIVE102H | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVLDRIVE102H Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors