Product overview
Description
As a part of the STDRIVE product family, the STDRIVEG212 is a 220 V high-speed half-bridge gate driver optimized for 5 V driving enhanced-mode GaN HEMTs.
It features separated high-current sink/source gate driving pins, integrated LDOs, undervoltage, bootstrap diode, high-side fast startup, overtemperature, fault and shutdown pins, and standby to fully support hard-switching topologies in a 4x5 mm QFN package.
The EVLSTDRIVEG212 board is easy to use, as well as quick and suitable for evaluating the characteristics of the STDRIVEG212 driving two 2.2 mΩ typ., 100 V e-mode GaN switches in a half-bridge configuration. The STDRIVEG212 comes in a 4x5 mm QFN package, while GaN switches are in a 3x5 mm En-FCQFN package. The EVLSTDRIVEG212 board is also suitable for evaluating the STDRIVEG612 features.
It provides an onboard programmable deadtime generator and a 3.3 V linear voltage regulator to supply external logic such as microcontrollers.
Spare footprints are also included to allow for customization of the board for the final application, such as separate LIN and HIN input signals or single PWM signal.
The EVLSTDRIVEG212 is 56 x 79 mm wide, 4 layers, 1.5 Oz, FR-4 PCB, resulting in an overall 19 °C/W Rth(J‑A) (equivalent to 38 °C/W for each GaN) in still air without heatsink to evaluate high-power applications.
-
All features
- Half-bridge topology featuring the STDRIVEG212 GaN gate driver with integrated LDOs, separated sink/source, integrated bootstrap diode, standby
- Equipped with 2.2 mΩ typ., 100 V e-mode GaN HEMT
- Tunable hard-on and hard-off dV/dt
- 10.3 to 18 V (12 V typ.) VCC supply voltage
- Onboard adjustable deadtime generator to convert a single PWM signal in independent high-side and low-side inputs with deadtime
- Separated inputs with external deadtime can also be used
- External bootstrap diode to achieve minimum high side start-up time
- Onboard 3.3 V regulator for external circuitry supply
- RoHS compliant.
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Oct 2025 | 20 Oct 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 20 Oct 2025 | 20 Oct 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 20 Oct 2025 | 20 Oct 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVLSTDRIVEG212 | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVLSTDRIVEG212
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVLSTDRIVEG212 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVLSTDRIVEG212 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors