Product overview
Description
The STDES-BLUEPLUG2 is a reference design for home-automation and Internet of Things (IoT) applications. The on-board BLUENRG-M2SP is compliant with Bluetooth Low Energy (BLE) specification 5.2 to allow secure communication of metering data from specific electrical loads to a smart phone with BLE support.It supports multiple roles simultaneously and can act at the same time as Bluetooth smart master and slave device.
The device current consumption on AC mains is 3 to 7 mA.
The device acts as BLE peripheral device which can be connected to any smart device using the Android ST BLE PLUG app (available for free download on Google Play) to control and monitor the load and its energy parameters.
The app features load ON/OFF turning, scheduling, dimming and metering parameters.
The STDES-BLUEPLUG2 embeds an STPM32 metering chip for high accuracy measurement of power and energy in power line systems using shunt current sensors, a three-terminal TRIAC which controls the current through AC switching for various electrical system applications, and a non-isolated buck converter supply based on the VIPER06XS. This type of supply is ideal for the applications (like ST BLE PLUG) where a large amount of current is not needed and a small form factor is required.
The STDES-BLUEPLUG2 is a fully assembled board developed for performance evaluation only, not available for sale.
-
All features
- Smart Energy Meter design with wireless connectivity
- BLE (Bluetooth Low Energy) v5.2 connectivity to:
- control (turning ON/OFF)
- display metering parameters
- NFC interface: to configure the design and store the logs
- Dimming of light for TRIAC dimmable load rated below 12 A
- Rated voltage: 240/120 VAC (typ.)
- Rated current: 12 A (typ.)
- Power consumption of plug: 0.7 W (max.)
- Instantaneous and averaged power
- RMS and instantaneous voltage and current
- BLUENRG-M2SP module radio certifications:
- FCC certification: S9NBNRGM2SP
- IC certification: 8976C-BNRGM2SP
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 12 May 2021 | 12 May 2021 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 May 2021 | 12 May 2021 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 May 2021 | 12 May 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STDES-BLUEPLUG2 | Active | - | Industrial | - | Yes | |
STDES-BLUEPLUG2
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STDES-BLUEPLUG2 | No availability of distributors reported, please contact our sales office | BLUENRG-M2SP,STPM32TR, VIPER06XS | Active | ST | - | - | - | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors