BlueNRG-M2

Active
Design Win Education Education

Very low power application processor module for Bluetooth® low energy v5.2

Download datasheet

Product overview

Description

The BlueNRG-M2 is a Bluetooth® LE system-on-chip application processor certified module, certified under Bluetooth LE specifications v5.2 and BQE qualified. The BlueNRG-M2 module supports multiple roles simultaneously and can act at the same time as Bluetooth master and slave device. The BlueNRG-M2 is based on the BlueNRG-2 system-on-chip and entire Bluetooth LE stack and protocols are embedded into module. The BlueNRG-M2 module provides a complete RF platform in a tiny form factor. Radio, embedded antenna and high frequency oscillators are integrated to offer a certified solution to optimize the time-to-market of the final applications. The BlueNRG-M2 can be powered directly with a pair of AAA batteries or any power source from 1.7 to 3.6 V.

For information on Bluetooth® refer to www.bluetooth.com website.

  • All features

    • Bluetooth v5.2 certified
      • Supports master and slave modes
      • Multiple roles supported simultaneously
      • LE data packet length extension
    • Embedded ST BlueNRG-2 BLE SoC
      • High performance, ultra-low power Cortex-M0 32-bit based core
      • Programmable embedded 256 kB Flash
      • 24 kB embedded RAM with data retention
      • Up to +8 dBm available output power
      • Down to -88 dBm Rx sensitivity
      • Up to 96 dB link budget with excellent link reliability
    • Embedded BALF-NRG-02D3 integrated matched balun with harmonic filter
    • Interfaces:
      • 1 x UART, 1 x I2C, 1xSPI, 14 x GPIO, 2 x multifunction timer, 10-bit ADC, watchdog and RTC, DMA controller, PDM stream processor, SWD debug interface
    • On-board chip antenna (BLUENRG-M2SA) or PCB antenna (BLUENRG-M2SP)
    • Small form factor: 11.5 mm x13.5 mm
    • Complemented with Bluetooth LE protocol stack library (GAP, GATT, SM, L2CAP, LL)
    • AES secutity co-processor
    • Bluetooth LE SDK with a wide range of available profiles
    • Certification
      • CE qualified
      • FCC, IC modular approval certified
      • TYPE qualified
      • BQE qualified
      • WPC certification
      • SRRC certification (BlueNRG-M2SA)
      • KCC cerification
    • Pre-programmed UART bootloader
    • Operating supply voltage: from 1.7 to 3.6 V
    • Operating temperature range: -40 °C to 85 °C

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - BlueNRG-M2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BLUENRG-M2SA
Active
BLUENRG-2 MODULE QFN, CHIP ANT Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
BLUENRG-M2SP
Active
BLUENRG-2 MODULE QFN, PCB ANT Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00

BLUENRG-M2SA

Package:

BLUENRG-2 MODULE QFN, CHIP ANT

Material Declaration**:

PDF XML

Marketing Status

Active

Package

BLUENRG-2 MODULE QFN, CHIP ANT

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-M2SP

Package:

BLUENRG-2 MODULE QFN, PCB ANT

Material Declaration**:

PDF XML

Marketing Status

Active

Package

BLUENRG-2 MODULE QFN, PCB ANT

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BLUENRG-M2SA
Available at distributors

Distributor availability of BLUENRG-M2SA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
BLUENRG-M2SP
Available at distributors

Distributor availability of BLUENRG-M2SP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BLUENRG-M2SA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-M2SA

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

BLUENRG-M2SP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BLUENRG-M2SP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors