STDES-MB2095
Active
Design Win
4-Layers Reference design based on STM32U385VG MCU

Download databrief

Product overview

Description

The main objective of the STDES-MB2095 reference design is to provide a board for exploring and demonstrating the different possibilities offered by the STM32U3 series.

The board has a strong educational focus and consists of different, separable parts that can be used as standalone boards. It includes various STMicroelectronics components and can be used on its own or connected to a solderless breadboard, Qwiic boards, or selected SparkFun MicroMod carrier boards.

Using LEDs, a programmable demo displays the built-in sensors in standalone mode and allows control through a USB cable connected to a console application. Programming ARDUINO® and C applications is possible through USB or with an STLINK-V3MINIE debugger (not included).

  • All features

    • Includes ST state-of-the-art patented technology
    • Main features
      • STM32U385VGI6Q ultralow-power microcontroller (96 MHz, 1‑Mbyte flash memory, 256‑Kbyte SRAM, BGA100 package)
      • 3.3 V linear regulator (can be changed to 1.8 V with soldering rework)
      • 6 user LEDs, of which 4 are PWM-dimmable
      • Power LED
      • 5-way analog joystick (connected to an STM32 ADC channel pin)
      • Ultralow-power 3-axis MEMS accelerometer with embedded temperature sensor
      • 1×1 Time-of-Flight (ToF) sensor with extended range measurement
      • Low-power, high-sensitivity infrared (IR) sensor
      • Omnidirectional digital microphone (connected to STM32U3 audio digital filter (ADF))
      • 32-Mbit Quad-SPI EEPROM
      • Dual OPAMP (can be used with a breadboard, or as a voltage follower to an ADC input or DAC output)
      • USB-C® support
      • Manually breakable board, composed of three main parts:
        • Peripheral board
        • SparkFun MicroMod-compatible MCU board
        • USB power adapter board with a linear regulator and debug connectors
    • Connectors
      • 16-pin header to connect a solderless prototyping board or an electronic paper with silver pen
      • Generic 3.3 V RS232 serial interface connector with power and ground
      • 3.3 V Qwiic expansion connector
      • SparkFun MicroMod M.2 expansion connector
      • Board-to-board debug connector for STLINK-V3MINIE
      • ST M.2 connector
      • USB Type-C® power input connector
      • STDC14 debug connector (unsoldered)
    • Software
      • Comprehensive free software libraries and examples available with the STM32CubeU3 MCU Package
      • Support of a wide choice of integrated development environments (IDEs), including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE.

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDES-MB2095
Active
- - -

STDES-MB2095

Package:

-

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

-

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STDES-MB2095

Distributor availability of STDES-MB2095

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDES-MB2095 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDES-MB2095

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

STM32U385VG

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors