STEVAL-CAM-M0I
Active
Design Win
P-Board: Generic MIPI CSI-2 kit for integrating ST BrightSense camera modules on MPU and MCU boards

Download databrief Order Direct

Product overview

Key Benefits

Plug in camera modules

Connect any evaluation camera module from ST and partners via the input module connector – plenty of lens options to suit your needs.

Jumpstart your development

Use our free complementary software packages, including evaluation software, SDK, and drivers for various platforms.

Simply connect and get started

Use the FFC connector and included flex cable to connect easily to Raspberry Pi, STM32N6STM32MP2, NVIDIA, etc.

Description

The P-Board is a versatile hardware kit for integrating seamlessly any ST BrightSense image sensor in the form of a promodule on embedded processing platforms. This comprehensive development solution includes a promodule board with MIPI CSI-2 output and a ribbon cable.

Featuring a MIPI CSI-2 output and I²C communication interface, the P-Board is natively compatible with embedded vision platforms. Hardware integration is immediate by plugging the standard FFC cable provided from the P-Board to the embedded processing board. Software integration is just as simple by using the various Linux drivers available for free download in the Imaging Software section of our website. This combination of hardware and software tools makes the P-Board the ideal development solution for Linux environments.

Relying on an FFC-to-board input connector, the P-Board allows users to integrate turnkey promodules instantly in a plug-and-play approach. The common connector and pinout shared by all ST promodules allow users to use the P-Board with any promodule. This convenient plug-and-play approach offers the opportunity to reuse this affordable kit at any time to integrate various sensor and lens combinations in the form of an evaluation camera module. With the P-Board, benefit from the flexibility to test or integrate various sensors by just plugging and unplugging camera modules.

  • All features

    • Comprehensive hardware kit including:
      • Promodule board with input connector for camera modules and FFC output connector.
      • Ribbon cable to connect directly to embedded processing boards.
    • Instant integration onto embedded processing platforms:
      • Native MIPI CSI-2 output and I²C communication interfaces.
      • FFC connector and associated cable provided for direct plug-and-play connection to the platform.
      • Various Linux drivers are available for free download on st.com to make software integration instant.
    • A single and reusable solution for integrating all ST BrightSense solutions:
      • A single input connector that supports all ST promodules
      • Plug-and-play input connector to change sensor or lens instantly.
      • Promodule to be ordered separately.
Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-CAM-M0I1
Active
CARD Industrial Ecopack1 - - -

STEVAL-CAM-M0I1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
General Description
STEVAL-CAM-M0I1

Distributor availability of STEVAL-CAM-M0I1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CAM-M0I1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CAM-M0I1

Supplier:

ST

General Description:

P-Board: Generic MIPI CSI-2 kit for integrating ST BrightSense camera modules on MPU and MCU boards

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors