STEVAL-CTM014A
Active
Design Win
700 W reference design for washing machine and home appliances

Download databrief

Product overview

Description

The STEVAL-CTM014A has been designed to drive a 3-phase brushless DC motor up to 700 W typically of a washing machine appliance.

The circuit is composed of four parts: the control part, the compressor drive part, the auxiliary power supply circuit, and the communication circuit.

The control part uses STM32G431CB as the main control chip, which is mainly used to control motors. It also includes: current, voltage, temperature sampling, the realization of communication, overcurrent protection, over voltage protection, over temperature protection.

The compressor drive part includes a three-phase inverter circuit, lower bridge current sampling of IPM (current sampling is realized by STM32G431CB internal integrated operational amplifier).

The three-phase inverter bridge adopts STGIPQ8C60T-HZ intelligent power module. The STGIPQ8C60T-HZ includes six IGBTs and gate drive circuits, as well as NTC temperature sampling and overcurrent comparison circuits.

The auxiliary power supply circuit includes: transformer, switching power supply controller, power switch tube, rectifier diode, etc.

The VIPER122 integrates a switching power supply control chip and power MOSFET, and also has short-circuit protection functions. Mentioned functions simplify the design of the power supply and reduce the size of the power supply.

About the communication circuit, the STEVAL-CTM014A designs a single-line half-duplex serial communication circuit with isolation, this allows convenient communication with the washing machine control panel.

  • All features

    • Motor control solution for a 3-Phase BLDC up to 700 W
    • Compliant with new STM32 ZEST software algorithm
    • Input voltage: AC 230 V / 50 Hz
    • Inverter switch frequency: 16 kHz
    • DC bus overvoltage protection
    • Overcurrent protection in the intelligent power module (IPM)
    • Over temperature protection in the IPM
    • Three-shunt current sensing
    • Back electromotive force sampling of motor
    • STLINK-V3 connection for debug and configuration
    • Isolated one-wire half-duplex serial communication
    • Control stage based on STM32G431 to perform motor control algorithms, current, voltage, and temperature sampling
    • Power stage based on the STGIPQ8C60T-HZ IPM
      • NTC (UL 1434 CA 2 and 4)
      • UL recognition: UL 1557, file E81734

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-CTM014A
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-CTM014A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CTM014A

Distributor availability of STEVAL-CTM014A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CTM014A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CTM014A

Supplier:

ST

Core Product:

STM32G431CBT6, STGIPQ8C60T-HZ, VIPER122LSTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors