STEVAL-IPMNG5Q
Active
Design Win
450 W motor control power board based on STGIPQ5C60T-HZ SLLIMM™-nano IPM

Download databrief Order Direct

Product overview

Description

The STEVAL-IPMnG5Q is a compact motor drive power board based on SLLIMM™-nano (small low-loss intelligent molded module) 2nd series product (STGIPQ5C60T-HZ) . It provides an affordable and easy-to-use solution for driving high power motors in a wide range of applications such as power white goods, air conditioning, compressors, power fans and 3-phase inverters for motor drives in general.

The main characteristics of this evaluation board are small size, minimal BOM and high efficiency. It features an interface circuit (BUS and VCC connectors), bootstrap capacitors, snubber capacitor, hardware short-circuit protection, fault event signal and temperature monitoring. It is designed to work in single- or three-shunt configuration and with triple current sensing options: three dedicated on-board op-amps, op-amps embedded on MCU or single internal IPM op-amp. The Hall/Encoder part completes the circuit.

The system is designed to achieve accurate and fast conditioning of current feedback to satisfy the typical requirements for field oriented control (FOC).

The STEVAL-IPMnG5Q is compatible with ST’s control board based on STM32, providing a complete platform for motor control.

  • All features

    • Input voltage: from 125 to 400 VDC
    • Nominal power: up to 450 W
    • Nominal current: up to 3 Arms
    • Input auxiliary voltage: up to 20 VDC
    • Single- or three-shunt resistors for current sensing (with sensing network)
    • Three options for current sensing: dedicated external op-amps, internal SLLIMM-nano op-amp (single) or via MCU
    • Overcurrent hardware protection
    • IPM temperature monitoring and protection
    • Hall sensor or encoder input
    • IGBT intelligent power module:
      • 2nd series SLLIMM-nano IPM (STGIPQ5C60T-HZ – full molded package)
    • Motor control connector (32 pins) interfacing with ST MCU boards
    • Universal design for further evaluation with bread board and testing pins
    • Very compact size
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-IPMNG5Q
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-IPMNG5Q

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IPMNG5Q

Distributor availability of STEVAL-IPMNG5Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IPMNG5Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IPMNG5Q

Supplier:

ST

Core Product:

STGIPQ5C60T-HZ

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors