STEVAL-SID140V1
Active
Design Win
Isolated thyristors driver in AC solid-state-relay

Download databrief Order Direct

Product overview

Description

The STEVAL-SID140V1 allows to evaluate insulated control of thyristors SCRs with the STSID140-12 driver.

The STSID140-12 driver has a 40 mA of output current capability to drive SCR gate easily without any additional power supply in high voltage.

The galvanic-insulated inductive barrier allows a 1250 V rms rating-insulated voltage, compliant for the application of functional insulation, and with a high creepage distance at 3.9 mm.

Based on two TN5015H-8G SCR in back-to-back, this evaluation board is able to drive AC load connected on line up 4 Amps.

  • All features

    • Isolated thyristor driver STSID140-12
      • 1250 V RMS of insulation barrier (VISO)
      • 40 mA output current for thyristor gate
      • Power transfer from low voltage
      • Direct MCU driving with I/O at 3.3 V
    • Compact AC solid state-relay
      • Up to 4 Amps AC load driving
      • TN5015H-8G high temperature 50 Amps 800 V
      • SCRs in back-to-back
      • Compact D2PAK SMD package
    • AC main zeros cross-triggering option
    • 5-pins LV connectors for MCU control
    • Two HV connectors for load and line connection

Quality and Reliability

Part Number General Description ECCN (EU) ECCN (US) Package Packing Type RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-SID140V1
Isolated thyristors driver in AC solid-state-relay
NEC EAR99 CARD Not Applicable Ecopack2 - -

STEVAL-SID140V1

Package:

NEC

Material Declaration**:

General Description

Isolated thyristors driver in AC solid-state-relay

ECCN (EU)

NEC

ECCN (US)

EAR99

Package

CARD

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
Buy On Line
STEVAL-SID140V1

Distributor availability of STEVAL-SID140V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-SID140V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-SID140V1

General Description:

Isolated thyristors driver in AC solid-state-relay

Buy On Line:

true

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors