STEVAL-ST4SIMV1
Active
Design Win
ST4SIM-300M expansion board for STMod+ connector compatible evaluation boards

Download databrief Order Direct

Product overview

Description

The STEVAL-ST4SIMV1 expansion board adds cellular connectivity to evaluation boards hosting the STMod+ expansion connector.

It embeds a cellular modem compatible with LTE Cat M1 & Cat NB1 & EGPRS netowrks and with an initial connectivity provided by a trusted telecom operator partner..

The ST4SIM-300M is ST's eSIM compliant with the GSMA SGP.32 specification. The new standard enables the remote switching of telecom operators.

The expansion board can be used only with the furnished antenna and is compatible with all STMicroelectronics Discovery kits featuring an STMod+ connector, such as the B-U585I-IOT02A.

It is also compatible with any STMod+ compatible evaluation board.

The package, combined with any compatible evaluation board, represents an ideal development platform for cellular and cloud technology-based solutions.

  • All features

    • ST4SIM-300M expansion for evaluation boards hosting the STMod+ connector
    • ST4SIM-300M compliant to the GSMA SGP.32 eSIM for IoT
    • Embedded Quectel BG96MA-128-SGN FCC and IC certified LTE module (FCC ID: XMR201707BG96 and IC: 10224A-201709BG96)
    • Modem reset red LED and modem signaling green LED
    • Switchable SIM interface, eSIM, and Micro-SIM
    • Pulse SMA antenna for the following frequency ranges: 824/900/1800/1900/2100 MHz
    • Modem firmware can be easily upgraded through the dedicated micro-B USB connector

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-ST4SIMV1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-ST4SIMV1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ST4SIMV1

Distributor availability of STEVAL-ST4SIMV1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ST4SIMV1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ST4SIMV1

Supplier:

ST

Core Product:

ST4SIM-300M

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors