STM32H5F5J-DK
Active
Design Win
Discovery kit with STM32H5F5J MCU

Download databrief Order Direct

Product overview

Description

The STM32H5F5J-DK Discovery kit is a complete demonstration and development platform for the STM32H5F5LJH7Q microcontroller, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone® and Armv8-M mainline security extension, 4 Mbytes of flash memory, and 1.5 Mbytes of SRAM.

The board contains a 4.3", 480 x 272-pixel, color TFT LCD module with parallel interface and touch panel and an M.2 Key E connectRF connector for connectivity extension. For even more user-friendliness, the on-board STLINK-V3EC debugger provides out of-the-box loading and debugging capabilities, as well as a USB Virtual COM port bridge. The STM32H5F5J-DK Discovery kit comes with the STM32CubeH5 MCU Package, which gathers in one single package all generic software components required to develop an application using STM32H5 MCUs. The package provides several examples and applications to facilitate understanding.

  • All features

    • STM32H5F5LJH7Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 4 Mbytes of flash memory and 1.5 Mbytes of SRAM, in a TFBGA225 package
    • 512-Mbit Octo‑SPI flash memory
    • 64-Mbit Octo‑SPI SRAM
    • 4.3", 480 x 272-pixel, color TFT LCD module with parallel interface and touch panel
    • USB Type-C® Sink Device
    • Ethernet compliant with IEEE-802.3-2002
    • microSD™ card holder
    • Accelerometer/gyroscope module
    • 4 user LEDs
    • 3 push-buttons (USER, RESET, and BOOT)
    • Board connectors:
      • M.2 Key E connectRF connector for connectivity extension
      • SWD/JTAG and TRACE debug connector
      • I3C camera connector
      • ARDUINO® Uno V3 expansion connector
    • On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeH5 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32H5F5J-DK
Active
Ecopack1 - -

STM32H5F5J-DK

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32H5F5J-DK

Distributor availability of STM32H5F5J-DK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H5F5J-DK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H5F5J-DK

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors