STM32MP215F-DK
Active
Design Win
Discovery kit with STM32MP215F MPU

Download databrief Order Direct

Product overview

Key Benefits

Start your GUI design

Adaptable RBG LCD Panel Display available on LMTEK or DigiMax.

Mainlined OpenSTLinux Distribution

One OpenSTLinux Software compatible with STM32MPU Family. OpenSTLinux expansion packages can be applied on the top to enable the use of additional components.

DDR3L support for market advantage

On top of the DDR4/LPDDR4, the STM32MP2 Series supports DDR3L memory, enabling you to maintain competitive pricing and secure supply amid DDR4/LPDDR4 shortages and price surges observed since middle of 2025.

Description

The STM32MP215F-DK Discovery kit is designed as a complete demonstration and development platform for the STMicroelectronics STM32MP215FAN3 microprocessor, based on the Arm® Cortex®‑A35 and Cortex®‑M33 processors.

The product leverages the capabilities of the STM32MP2 series microprocessors to allow the development of applications using STM32 MPU OpenSTLinux Distribution software for the main processor (Arm® Cortex®‑A35) and STM32CubeMP2 software for the coprocessor (Arm® Cortex®‑M33).

It includes LEDs, push-buttons, 100‑Mbit/s Ethernet, one USB 2.0 USB Type-C® Bus Powered, one MIPI10 and one STDC14 debug connector, an LCD LTDC display connector, one camera module connector, a microSD™ card holder, and an M.2 E‑Key connector to support Wi‑Fi® and Bluetooth® SDIO modules. To expand the functionality of the STM32MP215F-DK Discovery kit, a GPIO expansion connector is also available for Raspberry Pi® shields.

  • All features

    • STM32MP215FAN3 microprocessor based on the Arm® Cortex®‑A35 up to 1.5 GHz and Cortex®‑M33 at 300 MHz in a VFBGA273 package
    • STMicroelectronics power management STPMIC2L
    • 16‑Gbit LPDDR4 DRAM
    • 100‑Mbit/s Ethernet (RMII)
    • USB 2.0 Bus Powered
    • Four user LEDs
    • Two user, one tamper, and one reset push-buttons
    • Wake-up button
    • Four boot pin switches
    • Board connectors:
      • Ethernet RJ45
      • USB 2.0 USB Type-C®
      • microSD™ card holder
      • Dual-lane MIPI CSI-2® camera module expansion connector
      • LTDC display connector
      • M.2 E‑Key connector to support Wi‑Fi® and Bluetooth® SDIO modules
      • GPIO expansion connector
      • VBAT for power backup
      • MIPI10 JTAG connector
      • STDC14 connector for debug
    • Mainlined open-source Linux® STM32 MPU OpenSTLinux Distribution and STM32CubeMP2 software with examples
    • Linux® Yocto Project®, Buildroot, and STM32CubeIDE as development environments

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32MP215F-DK
Active
Ecopack1 - -

STM32MP215F-DK

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32MP215F-DK

Distributor availability of STM32MP215F-DK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP215F-DK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP215F-DK

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32MP215FAN3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Accelerate your industrial design with STM32MP2 and latest OpenSTLinux