Product overview
Key Benefits
Connect industrial nodes
Comes with X-LINUX-IGTW1 Software package having a sample Node-red based application for Industrial device monitoring using a micro-PLC with CANBus and an Industrial sensor running Modbus RTU
Accurate Low-Power Real-Time Clock
On-board RTC with battery backup, programmable alarms and ultra-low power consumption for precise timekeeping
Multiple Serial Communication Interfaces
High-speed RS-485, RS-232, and robust CAN transceiver with fault tolerance and noise immunity for reliable industrial and automotive communication
Description
The X-STM32MP-IGTW1 is an MPU expansion board designed for industrial IoT gateway applications, featuring a range of wired communication interfaces.
The X-STM32MP-IGTW1 operates with a power supply between 12 to 24 V and interfaces with the STM32MP microprocessor via a 40-pin GPIO connector using I2C, UART, FDCAN, and GPIO connections. The board is compatible with the STM32MP257F-DK connector layout.
The ST4E1240 is a high-speed RS-485 transceiver supporting data rates up to 20 Mbps, operating from 3.0 to 5.5 V. It features low-power consumption (1.5 mA active, <1 µA shutdown), integrated ESD protection, and fail-safe mechanisms for reliable communication in industrial applications.
The ST3232C is a dual RS-232 transceiver operating from 3.0 to 5.5 V, supporting data rates up to 400 kbps. It features integrated charge pump capacitors and has low-power consumption (1 µA in shutdown).
A further serial communication capability is given by a high-speed CAN transceiver designed for reliable communication in automotive and industrial applications, providing robust data transmission with data rate up to 1 Mbps and reception with low-power consumption, ±36 VBUS fault tolerance, excellent noise immunity and includes autobaud loopback.
The M41T83 is a real-time clock (RTC) with a built-in battery backup, providing accurate timekeeping for embedded systems. It operates from 1.8 to 5.5 V, features a low-power consumption of 1 µA in battery mode, and includes programmable alarms, a watchdog timer, and a 32.768 kHz output for precise timing applications.
The STSAFE-A110 is a secure element on the board that provides hardware-based authentication and cryptographic services, ensuring data integrity and confidentiality for IoT devices and peripherals.
The M24C32-R is a 32-kbit EEPROM with I²C interface, providing nonvolatile memory for data storage, ideal for industrial applications requiring reliable data retention and easy integration.
-
All features
- ST4E1240 high-speed RS-485 transceiver IC
- ST3232 RS-232 transceiver IC
- M41T83 on board real-time clock (RTC) with built-in battery backup
- STSAFE-A110 for authentication, state-of-the-art security for peripherals and IoT devices
- High-speed CAN transceiver
- M24C32-R, EEPROM for automatic GPIO setup and driver setup
- L6983: DC-DC converter used to step down an input voltage (Vin) from 12-24 to 5 V
- L6983: DC-DC converter used to further step down the 5V output from the L6983N50QTR to 3.3 V
- Signalizing LEDs and switches for user interface
- Compatible with STM32MP257F-DK’s GPIO connector
Recommended for you
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 12 Nov 2025 | 12 Nov 2025 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 09 Apr 2026 | 09 Apr 2026 |
Presentations (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 14 May 2026 | 14 May 2026 |
Evaluation Board Terms of Use (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 Nov 2025 | 21 Nov 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 09 Apr 2026 | 09 Apr 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 21 Nov 2025 | 21 Nov 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| X-STM32MP-IGTW1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | - | - | |
X-STM32MP-IGTW1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-STM32MP-IGTW1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-STM32MP-IGTW1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors