VD66GY
Active
Education Design Win
Compact and high-sensitivity 1.53-megapixel color global shutter CMOS image sensor

Download datasheet

Product overview

Key Benefits

Capture colorful images

Combining exceptional QE across the color spectrum, embedded autoexposure, and independent color gains for colorful true-to-life images even in harsh outdoor conditions.

Embedded vision ready

Compact and power-efficient design with advanced 3D-stacking and MIPI CSI-2 interface, ideal for ergonomic, battery-powered camera devices on embedded processors.

Quick and easy development

Jumpstart your project with comprehensive evaluation hardware (promodules, S-Board, and more) and free software tools, including evaluation software, SDK, and drivers.

Description

The VD66GY and VB66GY are part of a brand-new, comprehensive series of image sensors developed by STMicroelectronics for professional and consumer vision applications.Leveraging state-of-the-art technologies developed by STMicroelectronics own foundry, the sensors provide outstanding performance enabling to capture bright and sharp color images. With their clever design and complete toolbox of on-chip functions, they are the ideal solution for the design of tomorrow’s smart and optimized systems.

  • All features

    • Cutting-edge performance of ST proprietary pixel:
      • BSI structure provides superior QE, MTF, and angular response.
      • Full DTI technology further increases sensitivity and sharpness.
      • Excellent response across the whole color spectrum.
      • Proprietary technology from ST foundry in France, ensuring safe supply.
    • Easy integration into your system:
      • Ultracompact die with centered design to minimize your system size.
      • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
      • Low power, ideal for battery-powered devices.
      • Robust design and image quality in temperature.
    • A complete toolbox of in-sensor features:
      • Stunning images with in-sensor autoexposure and various corrections.
      • Multiple features to optimize data size and frame rates such as crop, binning, and programmable sequences.
      • 8 GPIOs enabling extra controls such as trigger or LED synchronization.
    • Seamless connection to embedded processing platforms:
      • 1 or 2 lanes MIPI CSI-2 interface enabling straight connection to entry-level cost-effective processing platforms.
      • Start your development immediately with our turnkey sensor boards, modules, and drivers for the VD66GY and VB66GY image sensors
    • The VD66GY, VB66GY color image sensors are also available in monochrome (VB56G3, VD56G3) and RGB-NIR versions (VB16GZ, VD16GZ).
Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Build 3D stereo vision cameras faster with our free SDK’s new multi-board feature.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VD66GY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VD66GYCCA/RW
Active
DIE Industrial N/A 10 2026-05-28T00:00:00.000+02:00

VD66GYCCA/RW

Package:

DIE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DIE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
min
max
VD66GYCCA/RW No availability of distributors reported, please contact our sales office
Active
DIE Tape Mounted FRANCE EAR99 NEC -30 85

VD66GYCCA/RW Active

Part Number:

VD66GYCCA/RW

Packing Type:

Tape Mounted

RoHS:

Country of Origin:

FRANCE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-30

Max:

85

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors