M95080-DF
Active
Education Design Win
8-Kbit SPI bus EEPROM with high-speed clock

Download datasheet Order Direct

Product overview

Description

The M95080 devices are electrically erasable programmable memories (EEPROMs) organized as 1024 x 8 bits, accessed through the SPI bus.

The M95080-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95080-R can operate with a supply voltage from 1.8 V to 5.5 V and the M95080-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C.

The M95080-D offers an additional page, named the Identification page (32 bytes). The Identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.

  • All features

    • SPI interface
      • Compatible with the serial peripheral interface (SPI) bus
    • Memory
      • 8-Kbit (1 Kbyte) of EEPROM
      • Page size: 32 bytes Additional write lockable page (identification page)
    • Supply voltage
      • Wide single supply voltage:
        • 2.5 V to 5.5 V for M95080-W
        • 1.8 V to 5.5 V for M95080-R
        • 1.7 V to 5.5 V for M95080-DF
    • Temperature
      • Operating temperature range: from -40 °C up to +85 °C
    • Fast write cycle time
      • Byte and page write within 5 ms
    • High speed clock frequency
      • Clock up to 20 MHz
    • Performance
      • Enhanced ESD protection
      • More than 4 million write cycles
      • More than 200-year data retention
    • Advanced features
      • Write protect: quarter, half or whole memory array
    • Package
      • RoHS-compliant and halogen-free (ECOPACK2):
        • SO8
        • TSSOP8
        • UFDFPN8

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95080-DF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95080-DFDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95080-DFMC6TG
Active
UFDFPN8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
M95080-DFMN6TP
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M95080-DFDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95080-DFMC6TG

Package:

UFDFPN8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95080-DFMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95080-DFMC6TG

Distributor availability of M95080-DFMC6TG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95080-DFMN6TP

Distributor availability of M95080-DFMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95080-DFDW6TP

Distributor availability of M95080-DFDW6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95080-DFMC6TG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95080-DFMC6TG

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95080-DFMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95080-DFMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

No

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95080-DFDW6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95080-DFDW6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors